8677

Electronic, 2 C #16 Str BC, PVC Ins

...
Electronic, 2 Conductor 16AWG (19x28) Bare Copper, PVC Insulation

Regions Available: Global
Request Sample Get Product Alerts

Specifications
Product Overview

Suitable Applications

low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …); line level audio

Construction Details
Conductor
Element No. of Elements Size Stranding Material
Conductor(s) 2 16 19x29 BC - Bare Copper
Insulation
Material Nom. Thickness Nom. Insulation Diameter Color Code
PVC - Polyvinyl Chloride 0.024 in (0.61 mm) 0.20 in (5.1 mm) Brown, Red
Outer Jacket
Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.022 in (0.56 mm) 0.149 x 0.254 in
Electrical Characteristics
Electricals
Max. Current
6.5 Amps per Conductor at 25ºC
Voltage
Voltage Rating
300 V
Mechanical Characteristics
Temperature
UL Temperature Operating
75°C -20°C To +75°C
Bend Radius
Stationary Min. Installation Min.
0.38 in (9.7 mm) 0.38 in

Max. Pull Tension

64.8 lbs (29.4 kg)

Bulk Cable Weight

33 lbs/1000ft

Standards and Compliance

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

History

Update and Revision

Revision Number: 0.380 Revision Date: 02-03-2025

Part Numbers
Item # Color Putup Type Length UPC Footnote
8677 060500 Chrome Reel 500 ft 612825214038 C