Product Number: 8881MN
SpaceMaker™, 15 C #20 Str TC, PO Ins, OS, PVC Jkt, AWM 2937
SpaceMaker™, 15 Conductor 20AWG (26x34) Tinned Copper, PO Insulation, Overall Beldfoil® Shield, PVC Outer Jacket, AWM 2937
-
Availability:
-
Global inventory:
Specifications
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 15 | 20 AWG | 26x34 | TC - Tinned Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Conductor(s) | PP - Polypropylene | 0.01 in (0.25 mm) | 0.057 in (1.4 mm) | Black, White, Red, Green, Brown, Blue, Orange, Yellow, Purple, Gray, Pink, Tan, Aqua, Light Green, Light Blue |
Outer Shield
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 20 AWG (7x28) TC |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.016 in (0.41 mm) | 0.304 in |
Overall Cable Diameter (Nominal) |
0.304 in |
---|
Electrical Characteristics
Electricals
Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedence | Max. Current |
---|---|---|---|---|
11.2 Ohm/1000ft | 15.7 pF/ft (51.5 pF/m) | 61.3 pF/ft (201 pF/m) | 47 Ohm | 2.66 Amps per Conductor at 25ºC |
Voltage
UL Voltage Rating |
---|
300 V |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
80°C | -20°C To +80°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
1.22 in (31.0 mm) | 1.22 in |
Max. Pull Tension |
207.6 lbs (94.17 kg) |
---|---|
Bulk Cable Weight |
72 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor |
---|---|
AWM Compliance |
AWM 2937 |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
History
Update and Revision |
Revision Number: 0.218 Revision Date: 05-05-2023 |
---|
Information
Update and Revision |
Revision Number: 0.218 Revision Date: 05-05-2023 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
8881MN 006100 | Blue, Light | Reel | 100 ft | 612825392521 |
8881MN 0061000 | Blue, Light | Reel | 1,000 ft | 612825392538 |
8881MN 008100 | Gray | Reel | 100 ft | 612825392545 |
8881MN 0081000 | Gray | Reel | 1,000 ft | 612825392552 |