9542

RS232, #24-20c, SR-PVC, O/A Foil, PVC Jkt, CMG

...
Computer EIA RS-232 Cable, 24 AWG stranded (7x32) tinned copper conductors, semi-rigid PVC insulation, overall Beldfoil® shield (100% coverage), 24 AWG stranded tinned copper drain wire, PVC jacket.

Regions Available: Global
Get Product Alerts

Specifications
Product Overview

Suitable Applications

RS-232 Applications; Computer Communications; Low Voltage Analog Signals (4-20mA, 0-10V, ...); Low Voltage Digital Control (24V, …); Line Level Audio; Panel Wiring

Construction Details
Conductor
Element No. of Elements Size Stranding Material
Conductor(s) 20 24 AWG 7x32 TC - Tinned Copper
Insulation
Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) SR-PVC - Polyvinyl Chloride (Semi-Rigid) 0.011 in (0.28 mm) 0.044 in (1.1 mm) Black, White, Red, Green, Orange, Blue, White/Black Stripe, Red/Black Stripe, Green/Black Stripe, Orange/Black Stripe, Blue/Black Stripe, Black/White Stripe, Red/White Stripe, Green/White Stripe, Blue/White Stripe, Black/Red Stripe, White/Red Stripe, Orange/Red Stripe, Blue/Red Stripe, Red/Green Stripe
Outer Shield
Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC
Outer Jacket
Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.032 in (0.81 mm) 0.314 in (7.98 mm)

Overall Cable Diameter (Nominal)

0.314 in (7.98 mm)

Electrical Characteristics
Electricals
Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
Conductor(s) 25 Ohm/1000ft 30 pF/ft (98 pF/m) 55 pF/ft (180 pF/m) 1.3 Amps per Conductor at 25ºC
Voltage
UL Voltage Rating
300 V (CMG), 300 V (UL AWM 2464)
Mechanical Characteristics
Temperature
UL Temperature Operating
60°C (UL CMG);80°C (UL AWM 2464) -30°C to +80°C
Bend Radius
Stationary Min. Installation Min.
3.8 in (97 mm) 3.8 in (97 mm)

Max. Pull Tension

116 lbs (52.6 kg)

Bulk Cable Weight

64 lbs/1000ft

Standards and Compliance

Environmental Suitability

Indoor (Not Riser or Plenum), Indoor

Sustainability

CA Prop 65

Flammability / Reaction to Fire

UL 1685 FT4 Loading, FT4, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CMG

AWM Compliance

AWM 2464

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

History

Update and Revision

Revision Number: 0.511 Revision Date: 02-03-2025

Part Numbers
Item # Color Putup Type Length UPC Footnote
9542 060100 Chrome Reel 100 ft 612825255574
9542 060500 Chrome Reel 500 ft 612825255598 C
9542 060U500 Chrome UnReel 500 ft 612825255567
9542 0601000 Chrome Reel 1,000 ft 612825255581 C
9542 0605000 Chrome Reel 5,000 ft 612825255604 C