9613

RS232, #24-8c, SR-PVC, O/A Foil+Braid, PVC Jkt, CMG

...
Computer EIA RS-232 Cable, 24 AWG stranded (7x32) tinned copper conductors, semi-rigid PVC insulation, overall Beldfoil® (100% coverage) + tinned copper braid shield (65% coverage), PVC jacket.
Get Product Alerts

Specifications
Product Overview

Suitable Applications

RS-232 applications; Computer Communications; Low Voltage Analog signals (4-20ma, 0-10v, ...); Low Voltage Digital control (24v, …); Line Level Audio; Panel Wiring

Construction Details
Conductor
Element No. of Elements Size Stranding Material
Conductor(s) 8 24 AWG 7x32 TC - Tinned Copper
Insulation
Element Material Nom. Thickness Color Code
Conductor(s) SR-PVC - Polyvinyl Chloride (Semi-Rigid) 0.011 in (0.28 mm) Black, White, Red, Green, Brown, Blue, Orange, Yellow
Outer Shield
Shield Type Material Coverage
Tape Bi-Laminate (Alum+Poly) 100%
Braid Tinned Copper (TC) 65%
Outer Jacket
Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.035 in (0.89 mm) 0.240 in (6.10 mm)

Overall Cable Diameter (Nominal)

0.240 in (6.10 mm)

Electrical Characteristics
Electricals
Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
Conductor(s) 25 Ohm/1000ft (82 Ohm/km) 30 pF/ft (98 pF/m) 55 pF/ft (180 pF/m) 1.5 Amps per Conductor at 25ºC
Voltage
UL Voltage Rating
300 V (CMG), 300 V (UL AWM 2464)
Mechanical Characteristics
Temperature
UL Temperature Operating
80°C (UL AWM 2464) -30°C to +80°C
Bend Radius
Stationary Min. Installation Min.
2.4 in (61 mm) 2.4 in (61 mm)

Max. Pull Tension

69 lbs (31 kg)

Bulk Cable Weight

37 lbs/1000ft (55 kg/km)

Standards and Compliance

Environmental Suitability

Indoor

Flammability / Reaction to Fire

UL1685 FT4 Loading, FT4, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CMG

AWM Compliance

AWM 2464

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

History

Update and Revision

Revision Number: 0.352 Revision Date: 05-05-2023

Part Numbers
Item # Color Putup Type Length UPC Footnote
9613 060100 Chrome Reel 100 ft 612825256434
9613 060500 Chrome Reel 500 ft 612825256458
9613 0601000 Chrome Reel 1,000 ft 612825256441 C