9925ELW

RS232/423 Low Cap, #24-3c, FPO, O/A Foil+Braid,LSZH Jkt, Cca

...
Computer EIA RS-232/423 Cable, 24 AWG stranded (7x32) tinned copper conductors, Datalene® insulation, overall Beldfoil® (100% coverage) + tinned copper braid shield (65% coverage), drain wire, LSZH jacket, Cca

Regions Available: Global
Life Cycle Status: Capability
Get Product Alerts

Specifications
Product Overview

Suitable Applications

RS-232 Extended Distance & RS-423 Applications; Computer Communications; Low Voltage Analog Signals (4-20mA, 0-10V, ...); Low Voltage Digital Control (24V, …); Line Level Audio; Panel Wiring

Construction Details
Conductor
Element No. of Elements Size Stranding Material
Conductor(s) 3 24 AWG 7x32 TC - Tinned Copper
Insulation
Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PE - Polyethylene (Foam) 0.013 in (0.33 mm) 1.2 mm (0.047 in) Black, White, Red
Outer Shield
Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC
Braid Tinned Copper (TC) 65%
Outer Jacket
Material Nom. Thickness Nom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 0.035 in (0.89 mm) 5.3 mm (0.21 in)

Overall Cable Diameter (Nominal)

5.3 mm (0.21 in)

Electrical Characteristics
Electricals
Element Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Velocity of Prop. Max. Current
Conductor(s) 12 pF/ft (39 pF/m) 22 pF/ft (72 pF/m) 78% 2.2 Amps per Conductor at 25ºC
Mechanical Characteristics
Temperature
Operating
-30°C to +80°C
Bend Radius
Stationary Min. Installation Min.
26 mm (1.0 in) 53 mm (2.1 in)

Max. Pull Tension

44.3 lbs (20.1 kg)

Standards and Compliance

Environmental Suitability

Indoor, Indoor

Flammability / Reaction to Fire

IEC 60332-1-2

CPR Compliance

CPR Euroclass: Cca-s1,d1,a1

ISO/IEC Compliance

IEC 61034-2 - Smoke Density Min Transmittance = 60%

European Halogen Free Standards

IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3

European Directive Compliance

EU Directive 2011/65/EU (RoHS 2)

UK Regulation Compliance

UKCA Mark

Product Notes

Notes

This is a preliminary Technical Design Specification (TDS) which is subject to modification throughout the prototyping phase. The minimum business quantity to offer is 3km for the first order. This product will have Chrome as standard color and 305mt or 500mt as standard put-ups. Additional options for colors and put-ups are available on special request. The estimated production lead time for the first order will be similar to the production lead time of 9841LW plus extra 6-7 weeks. Please liaise with your Belden representative for confirmation. Datalene® insulation features include a low dielectric constant and a low dissipation factor for high-speed, low-distortion data handling. Physical properties include good crush resistance and light weight.

History

Update and Revision

Revision Number: 0.6 Revision Date: 10-22-2024