153076F

Fieldbus, 1 Pr #18 Str TC, PP ins, OS, PVC Jkt, CST Armor, PVC Jkt, PLTC ISA/SP-50 Type A, PLTC

153076F
Fieldbus, 1 Pair 18AWG (7x26) Tinned Copper, PP insulation, Overall Beldfoil® Shield, PVC Inner Jacket, Steel Corrugated Tape Armor, PVC Outer Jacket, PLTC ISA/SP-50 Type A, PLTC

Regions Available: Global
Get Product Alerts

Specifications
Product Overview

Suitable Applications

harsh environment digital and serial two-way communication, oil and gas extraction and refining sites, petrochemical, Profibus process automation or Foundation FieldBus process automation, extreme temperature enviornments, exposure to humidity/moisture, dust, and oil, remote locations long distance applications, etc.

Construction Details
Conductor
Element No. of Elements Size Stranding Material
Pair(s) 1 18 AWG 7x26 TC - Tinned Copper
Insulation
Element Material Nom. Thickness Color Code
Pair(s) PP - Polypropylene 0.022 in (0.56 mm) Blue & Orange
Outer Shield
Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 20 AWG (7x28) TC
Inner Jacket
Material Nom. Diameter
PVC - Polyvinyl Chloride 0.280 in (7.11 mm)
Armor
Armor Type & Material
CST - Corrugated Steel Tape
Outer Jacket
Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.050 in (1.3 mm) 0.430 in (10.9 mm)

Overall Cable Diameter (Nominal)

0.430 in (10.9 mm)

Electrical Characteristics
Electricals
Element Nom. Characteristic Impedence Nom. Velocity of Prop.
Pair(s) 100 Ohm 66%
High Frequency (Nominal/Typical)
Element
Pair(s)
Voltage
UL Voltage Rating
300 V (PLTC)
Mechanical Characteristics
Temperature
UL Temperature
105°C
Standards and Compliance

NEC / UL Compliance

Article 725, PLTC

Other Standard Compliance(s)

ISA/SP-50 Type A

History

Update and Revision

Revision Number: 0.47 Revision Date: 05-31-2024