82503

RS232, #24-3pr, FEP, O/A Foil, LS-PVC Jkt, CMP

...
Computer EIA RS-232 Cable, 3-Pair, 24 AWG stranded (7x32) tinned copper conductors, FEP insulation, overall Beldfoil® shield (100% coverage), 24 AWG stranded tinned copper drain wire, Flamarrest® jacket, plenum rated

Regions Available: Global
Get Product Alerts

Specifications
Product Overview

Suitable Applications

indoor plenum applications; RS-232 applications; computer communications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; panel wiring

Construction Details
Conductor
Element No. of Elements Size Stranding Material
Pair(s) 3 24 AWG 7x32 TC - Tinned Copper
Insulation
Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) FEP - Fluorinated Ethylene Propylene 0.006 in (0.15 mm) 0.036 in (0.91 mm) Black & Red, Black & White, Black & Green
Outer Shield
Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC
Outer Jacket
Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.015 in (0.38 mm) 0.171 in (4.34 mm)

Overall Cable Diameter (Nominal)

0.171 in (4.34 mm)

Electrical Characteristics
Electricals
Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
Pair(s) 24.1 Ohm/1000ft 25 pF/ft (82 pF/m) 45 pF/ft (150 pF/m) 1.5 Amps per Conductor at 25ºC
Voltage
UL Voltage Rating
300 V (CMP)
Mechanical Characteristics
Temperature
UL Temperature Operating
60°C 0°C to +60°C
Bend Radius
Stationary Min. Installation Min.
1.7 in (43 mm) 1.7 in (43 mm)

Max. Pull Tension

39 lbs (18 kg)

Bulk Cable Weight

18 lbs/1000ft

Standards and Compliance

Environmental Suitability

Indoor - Plenum, Indoor

Flammability / Reaction to Fire

NFPA 262, UL 910 (Plenum), FT6, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CMP

CEC / C(UL) Compliance

CMP

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

History

Update and Revision

Revision Number: 0.461 Revision Date: 02-03-2025

Part Numbers
Item # Color UPC Footnote
82503 8771000 Natural 612825197195 C
82503 877U1000 Natural 612825197188