8348

RS232, Low Cap, #24-18pr, SR-PVC, O/A Foil+Braid, PVC Jkt, CMG

...
Computer EIA RS-232 Cable, 18-Pair, 24 AWG stranded (7x32) tinned copper conductors, semi-rigid PVC insulation, overall Beldfoil® (100% coverage) + tinned copper braid shield (65% coverage), PVC jacket.

Regions Available: Global
Get Product Alerts

Specifications
Product Overview

Suitable Applications

RS-232 extended distance applications; computer communications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; panel wiring

Construction Details
Conductor
Element No. of Elements Size Stranding Material
Pair(s) 18 24 AWG 7x32 TC - Tinned Copper
Insulation
Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) SR-PVC - Polyvinyl Chloride (Semi-Rigid) 0.011 in (0.28 mm) 0.044 in (1.1 mm) Western Electric Standard
Outer Shield
Shield Type Material Coverage
Tape Bi-Laminate (Alum+Poly) 100%
Braid Tinned Copper (TC) 65%
Outer Jacket
Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.045 in (1.1 mm) 0.480 in (12.2 mm)

Overall Cable Diameter (Nominal)

0.480 in (12.2 mm)

Electrical Characteristics
Electricals
Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Nom. Velocity of Prop. Max. Current
Pair(s) 28.8 Ohm/1000ft 30 pF/ft (98 pF/m) 50 pF/ft (160 pF/m) 75 Ohm 60% 2.2 Amps per Conductor at 25ºC
Voltage
UL Voltage Rating
300 V (CMG), 300 V (UL AWM 2464)
Mechanical Characteristics
Temperature
UL Temperature Operating
80°C -30°C to +80°C
Bend Radius
Stationary Min. Installation Min.
4.8 in (120 mm) 4.8 in (120 mm)

Max. Pull Tension

198 lbs (89.8 kg)

Bulk Cable Weight

141 lbs/1000ft

Standards and Compliance

Environmental Suitability

Indoor

Flammability / Reaction to Fire

UL 1685 FT4 Loading, FT4

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CMG

AWM Compliance

AWM 2464

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

History

Update and Revision

Revision Number: 0.479 Revision Date: 02-03-2025

Part Numbers
Item # Color Putup Type Length UPC Footnote
8348 060500 Chrome Reel 500 ft 612825204732 C
8348 0601000 Chrome Reel 1,000 ft 612825204725 C