9161

Electronic, 8 Pr #18 Str TC, PVC Ins, PVC Jkt, CMG

...
Electronic, 8 Pair 18AWG (16x30) Tinned Copper, PVC Insulation, PVC Outer Jacket, CMG

Regions Available: Global
Request Sample Get Product Alerts

Specifications
Product Overview

Suitable Applications

low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring

Construction Details
Conductor
Element No. of Elements Size Stranding Material
Pair(s) 8 18 AWG 16x30 TC - Tinned Copper
Insulation
Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PVC - Polyvinyl Chloride 0.013 in (0.33 mm) 0.073 in (1.9 mm) Black & Red, Black & White, Black & Green, Black & Blue, Black & Yellow, Black & Brown, Black & Orange, Red & White
Outer Jacket
Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.037 in (0.94 mm) 0.485 in (12.3 mm)

Overall Cable Diameter (Nominal)

0.485 in (12.3 mm)

Electrical Characteristics
Electricals
Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
Pair(s) 7.2 Ohm/1000ft 25.5 pF/ft (83.7 pF/m) 3.5 Amps per Conductor at 20ºC
Voltage
UL Voltage Rating
300 V (CMG), 300 V (UL AWM 2464)
Mechanical Characteristics
Temperature
UL Temperature Operating
80°C -20°C to +80°C
Bend Radius
Stationary Min. Installation Min.
4.9 in (120 mm) 4.9 in (120 mm)

Max. Pull Tension

332.8 lbs (151.0 kg)

Bulk Cable Weight

142 lbs/1000ft

Standards and Compliance

Environmental Suitability

Indoor

Sustainability

CA Prop 65

Flammability / Reaction to Fire

UL 1685 FT4 Loading, FT4

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CMG

AWM Compliance

AWM 2464

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

History

Update and Revision

Revision Number: 0.538 Revision Date: 02-03-2025

Part Numbers
Item # Color Putup Type Length UPC Footnote
9161 060100 Chrome Reel 100 ft 612825224990 C
9161 0601000 Chrome Reel 1,000 ft 612825225003 C