9414

Audio, Control & Instrument, #22-1pr, SR-PVC, O/A Foil, PVC Jkt, CMG

...
Audio, Control & Instrument Cable, 22 AWG stranded (7x30) tinned copper conductors, semi-rigid PVC insulation, twisted pair, overall Beldfoil® shield (100% coverage), 22 AWG stranded tinned copper drain wire, jacket-striated PVC.
Get Product Alerts

Specifications
Product Overview

Suitable Applications

low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring

Construction Details
Conductor
Element No. of Elements Size Stranding Material
Pair(s) 1 22 7x30 TC - Tinned Copper
Insulation
Material Nom. Thickness Nom. Insulation Diameter Color Code
SR-PVC - Polyvinyl Chloride (Semi-Rigid) 0.011 in (0.28 mm) 0.051 in (1.3 mm) Black & White
Outer Shield
Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 22 AWG (7x30) TC
Outer Jacket
Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.035 in (0.89 mm) 0.18 in
Electrical Characteristics
Electricals
Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Max. Current
18.2 Ohm/1000ft 50 pF/ft (160 pF/m) 95 pF/ft (310 pF/m) 38 Ohm 2.9 Amps per Conductor at 25ºC
Voltage
UL Voltage Rating
300 V
Mechanical Characteristics
Temperature
UL Temperature Operating
80°C -20°C To +80°C
Bend Radius
Stationary Min. Installation Min.
1.8 in (46 mm) 1.8 in

Max. Pull Tension

27 lbs (12 kg)

Bulk Cable Weight

21 lbs/1000ft

Standards and Compliance

Flammability / Reaction to Fire

UL1685 FT4 Loading, FT4

NEC / UL Compliance

Article 800, CMG

AWM Compliance

AWM 2464

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

History

Update and Revision

Revision Number: 0.336 Revision Date: 02-15-2024

Part Numbers
Item # Color Putup Type Length UPC Footnote
9414 T35500 Beige, Pale Fawn Reel 500 ft 612825240396
9414 T35U500 Beige, Pale Fawn UnReel 500 ft 612825240372
9414 T351000 Beige, Pale Fawn Reel 1,000 ft 612825240389 C
9414 T35U1000 Beige, Pale Fawn UnReel 1,000 ft 612825240365
9414 T355000 Beige, Pale Fawn Reel 5,000 ft 612825240402