9779MN

SpaceMaker™, 4 Pr #18 Str TC, PO Ins, IS/OS, PVC Jkt, AWM 2937

...
SpaceMaker™, 4 Pair 18AWG (41x34) Tinned Copper, PO Insulation, Individual & Overall Beldfoil® Shield, PVC Outer Jacket, AWM 2937
Request Sample Get Product Alerts

Specifications
Construction Details
Conductor
Element No. of Elements Size Stranding Material
Pair(s) 4 18 AWG 41x34 TC - Tinned Copper
Insulation
Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PP - Polypropylene 0.010 in (0.25 mm) 0.067 in (1.7 mm) Black & White, Red & Green, Brown & Blue, Orange & Yellow
Inner Shield
Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 20 AWG (19x32) TC
Outer Shield
Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 18 AWG (19x30) TC
Outer Jacket
Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.016 in (0.41 mm) 0.343 in

Overall Cable Diameter (Nominal)

0.343 in

Electrical Characteristics
Electricals
Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Max. Current
7.06 Ohm/1000ft 43.4 pF/ft (142 pF/m) 81.6 pF/ft (268 pF/m) 39 Ohm 9.8 Amps per Conductor at 30ºC
Voltage
UL Voltage Rating
300 V
Mechanical Characteristics
Temperature
UL Temperature Operating
80°C -20°C to +80°C
Bend Radius
Stationary Min. Installation Min.
1.372 in (34.85 mm) 1.372 in

Max. Pull Tension

203.7 lbs (92.40 kg)

Bulk Cable Weight

82 lbs/1000ft

Standards and Compliance

Environmental Suitability

Indoor

Flammability / Reaction to Fire

FT2

AWM Compliance

AWM 2937

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

History

Update and Revision

Revision Number: 0.222 Revision Date: 05-05-2023

Part Numbers
Item # Color Putup Type Length UPC
9779MN 006100 Blue, Light Reel 100 ft 612825392095
9779MN 0061000 Blue, Light Reel 1,000 ft 612825392101
9779MN 008100 Gray Reel 100 ft 612825392118
9779MN 0081000 Gray Reel 1,000 ft 612825392125
9779MN 004100 Yellow Reel 100 ft 612825392132
9779MN 0041000 Yellow Reel 1,000 ft 612825392088