RTC37C0.5P

RailTuff™ Thin wall cable EN 50306-4 1P 300V 37 C 0.5 mm² Str TC, XLPO Ins, XLPO Outer Jkt

...
RailTuff™ Thin wall cable EN 50306-4 1P 300V 37 Cores 0.5 mm² Stranded Tinned Copper, XLPO Insulation, XLPO Outer Jacket

Regions Available: Global
Get Product Alerts

Specifications
Product Overview

Suitable Applications

Applicable for fixed or moderate flexing wiring inside Railway Rolling Stock like High-Speed Trains (CRH, Shinkansen, ICE, TGV), Metro, locomotives, and trolley buses, etc

Construction Details
Conductor
Size Stranding Material
0.5 mm² 19x0.18 mm TC - Tinned Copper
Insulation
Material Nom. Insulation Diameter Color Code Notes
XLP, XLPO, XLPE 1.42 mm (0.0559 in) White#1, White#2, White#3, White#4, White#5, White#6, White#7, White#8, White#9, White#10, White#11, White#12, White#13, White#14, White#15, White#16, White#17, White#18, White#19, White#20, White#21, White#22, White#23, White#24, White#25, White#26, White#27, White#28, White#29, White#30, White#31, White#32, White#33, White#34, White#35, White#36, White#37 D.C. stability on insulation at 300Vdc in 3% NaCl solution at (85±2)°C for 240h : No breakdown
Outer Jacket
Material Nom. Thickness
XLP, XLPO, XLPE 0.56 mm (0.022 in)

Overall Cable Diameter (Nominal)

11.6 ± 0.40 mm

Electrical Characteristics
Electricals
Max. Conductor DCR
40.1 Ohm/km (12.2 Ohm/1000ft)
Voltage
Breakdown Voltage
2 kVac/5min
Mechanical Characteristics
Temperature
Operating
-40°C to +120°C
Bend Radius
Stationary Min. Installation Min.
46 mm (1.8 in) 35 mm (1.4 in)

Bulk Cable Weight

271 kg/km (182 lbs/1000ft)

Standards and Compliance

Flammability / Reaction to Fire

IEC 60332-1-2, IEC 60332-2-25

ISO/IEC Compliance

IEC 60228

CENELEC Compliance

EN 50306-4, EN 45545-2

European Halogen Free Standards

IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3

Other Standard Compliance(s)

TJ/CL 313

Product Notes

Notes

Table 1 Category MM, ROHS Compliant

History

Update and Revision

Revision Number: 0.31 Revision Date: 07-12-2024