Category 6+ Cable, 4 Bonded-Pairs, U/UTP, CMR
Regions Available: Global
Suitable Applications |
Premise Horizontal Cable, Ethernet 1000BASE-T, Ethernet 100BASE-TX, Ethernet 10BASE-T, PoE++, PoE+, PoE |
---|---|
Patent |
This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents. |
Size | Stranding | Material | No. of Pairs |
---|---|---|---|
23 AWG | Solid | BC - Bare Copper | 4 |
Material | Color Code |
---|---|
PO - Polyolefin | White/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown |
Bonded-Pair |
Yes |
---|
Material | Nom. Diameter | Ripcord |
---|---|---|
PVC - Polyvinyl Chloride | 0.365 x 0.165 in | Yes |
Overall Cable Diameter (Nominal) |
0.365 x 0.165 in |
---|
Max. Conductor DCR | Max. Capacitance Unbalance |
---|---|
75 Ohm/km (23 Ohm/1000ft) | 49 pF/100m |
Frequency | Max. Delay | Max. Delay Skew | Nom. Velocity of Prop. |
---|---|---|---|
100 MHz | 537.6 ns/100m | 25 ns/100m | 70% |
Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACR [dB] | Min. PSACR [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Max./Min. Input Impedance (unFitted) [Ohm] | Max./Min. Fitted Impedance [Ohm] |
---|---|---|---|---|---|---|---|---|---|---|
1 | 1.9 dB/100m | 75.3 | 75.3 | 73.4 | 73.4 | 67.8 | 64.8 | 20.0 | 100 ± 12 | 100 ± 15 |
4 | 3.7 dB/100m | 66.3 | 66.3 | 62.6 | 62.6 | 55.7 | 52.8 | 23.0 | 100 ± 12 | 100 ± 15 |
8 | 5.3 dB/100m | 61.8 | 61.8 | 56.5 | 56.5 | 49.7 | 46.7 | 24.5 | 100 ± 12 | 100 ± 15 |
10 | 5.9 dB/100m | 60.3 | 60.3 | 54.4 | 54.4 | 47.8 | 44.8 | 25.0 | 100 ± 12 | 100 ± 15 |
16 | 7.5 dB/100m | 57.2 | 57.2 | 49.7 | 49.7 | 43.7 | 40.7 | 25.0 | 100 ± 12 | 100 ± 8 |
20 | 8.4 dB/100m | 55.8 | 55.8 | 47.3 | 47.3 | 41.8 | 38.8 | 25.0 | 100 ± 12 | 100 ± 8 |
25 | 9.5 dB/100m | 54.3 | 54.3 | 44.9 | 44.9 | 39.8 | 36.8 | 24.3 | 100 ± 15 | 100 ± 8 |
31.25 | 10.6 dB/100m | 52.9 | 52.9 | 42.2 | 42.2 | 37.9 | 34.9 | 23.6 | 100 ± 15 | 100 ± 8 |
62.5 | 15.4 dB/100m | 48.4 | 48.4 | 33.0 | 33.0 | 31.8 | 28.9 | 21.5 | 100 ± 15 | 100 ± 8 |
100 | 19.8 dB/100m | 45.3 | 45.3 | 25.5 | 25.5 | 27.8 | 24.8 | 21.0 | 100 ± 15 | 100 ± 8 |
155 | 25.1 dB/100m | 42.4 | 42.4 | 17.3 | 17.3 | 24.0 | 21.0 | 21.0 | 100 ± 15 | 100 ± 8 |
200 | 29.0 dB/100m | 40.8 | 40.8 | 11.8 | 11.8 | 21.7 | 18.8 | 21.0 | 100 ± 15 | 100 ± 8 |
250 | 32.8 dB/100m | 39.3 | 39.3 | 6.5 | 6.5 | 19.8 | 16.8 | 18.0 | 100 ± 20 | 100 ± 8 |
300 | 36.4 dB/100m | 38.1 | 38.1 | 1.7 | 1.7 | 18.3 | 15.3 | 18.0 | 100 ± 20 | 100 ± 8 |
310 | 39.8 dB/100m | 37.1 | 37.1 | -2.6 | -2.6 | 16.9 | 13.9 | 17.0 | 100 ± 22 | 100 ± 8 |
350 | 43.0 dB/100m | 36.3 | 36.3 | 15.8 | 12.8 | 14.0 | 100 ± 32 | 100 ± 8 | ||
400 | 46.0 dB/100m | 35.5 | 35.5 | 14.7 | 11.7 | 14.0 | 100 ± 32 | 100 ± 8 | ||
500 | 48.9 dB/100m | 34.8 | 34.8 | 13.8 | 10.8 | 14.0 | 100 ± 32 | 100 ± 8 | ||
550 | 51.8 dB/100m | 34.2 | 34.2 | 13.0 | 10.0 | 14.0 | 100 ± 32 | 100 ± 8 |
UL Voltage Rating |
---|
300 V (CMR) |
UL Temperature | Operating | Installation | Storage |
---|---|---|---|
75°C | -20°C To +75°C | 0°C To +50°C | -20°C To +75°C |
Stationary Min. | Installation Min. |
---|---|
0.5 in (13 mm) | 1.75 in (44.5 mm) |
Max. Pull Tension |
40 lbs (18 kg) |
---|---|
Bulk Cable Weight |
32 lbs/1000ft |
Environmental Suitability |
Riser, Indoor |
---|---|
Sustainability |
Product Lens™, Environmental Product Declaration (EPD) Available |
Flammability / Reaction to Fire |
UL 1666 Riser, FT4, IEC 60332-1-2 |
CPR Compliance |
CPR Euroclass: Eca; CPR UKCA Class: Eca |
NEC / UL Compliance |
Article 800, CMR |
CEC / C(UL) Compliance |
CMR |
ICEA Compliance |
S-116-732 |
IEEE Compliance |
IEEE 802.3bt Type 1, Type 2, Type 3, Type 4 |
NEMA Compliance |
ANSI/NEMA WC-66 |
Data Category |
Category 6 |
TIA/EIA Compliance |
ANSI/TIA-568.2-D Category 6 |
Third Party Performance Verification |
Category 6 |
ISO/IEC Compliance |
ISO/IEC 11801-1, IEC 61156-5 |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16 |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Plenum Number |
1874A |
Notes |
Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Values above 350 MHz are for Engineering Information Only. Print Includes Descending Footage Markings from Max. Put-Up Length to 0. |
---|
Update and Revision |
Revision Number: 0.538 Revision Date: 02-03-2025 |
---|
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
1872A 0101000 | Black | Reel | 1,000 ft | 612825125464 | C |
1872A 0061000 | Blue | Reel | 1,000 ft | 612825125419 | C |
1872A 006A1000 | Blue | Reel-in-Box | 1,000 ft | 612825125402 | |
1872A X6G1000 | Gold | Reel | 1,000 ft | 612825125310 | C |
1872A X6GA1000 | Gold | Reel-in-Box | 1,000 ft | 612825125303 | |
1872A F6H1000 | Gray | Reel | 1,000 ft | 612825125297 | C |
1872A F6HA1000 | Gray | Reel-in-Box | 1,000 ft | 612825320647 | |
1872A 0051000 | Green | Reel | 1,000 ft | 612825125396 | C |
1872A 005A1000 | Green | Reel-in-Box | 1,000 ft | 612825125389 | |
1872A 0031000 | Orange | Reel | 1,000 ft | 612825125358 | C |
1872A 003A1000 | Orange | Reel-in-Box | 1,000 ft | 612825125341 | |
1872A 0071000 | Purple | Reel | 1,000 ft | 612825125433 | C |
1872A 007A1000 | Purple | Reel-in-Box | 1,000 ft | 612825125426 | |
1872A 0021000 | Red | Reel | 1,000 ft | 612825125334 | C |
1872A 002A1000 | Red | Reel-in-Box | 1,000 ft | 612825125327 | |
1872A 0091000 | White | Reel | 1,000 ft | 612825125457 | C |
1872A 009A1000 | White | Reel-in-Box | 1,000 ft | 612825125440 | |
1872A 0041000 | Yellow | Reel | 1,000 ft | 612825125372 | C |
1872A 004A1000 | Yellow | Reel-in-Box | 1,000 ft | 612825125365 |