Category 6A Indoor/Outdoor Cable, 4 Pair, F/UTP, OSP/CM-LS, LSZH
Regions Available: Global
Suitable Applications |
OSP-Outdoor, Indoor/Outdoor, Premise Horizontal Cable, Ethernet up to 10GBASE-T, Wi-Fi 6, Wi-Fi 5, PoE++, PoE+, PoE, Noisy Environments, HDBaseT |
---|---|
Patent |
This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents. |
Size | Stranding | Material | No. of Pairs |
---|---|---|---|
23 AWG | Solid | BC - Bare Copper | 4 |
Material | Color Code |
---|---|
PO - Polyolefin | White & Blue, White & Orange, White & Green, White & Brown |
Separator | Material | Nom. Diameter |
---|---|---|
Center Member (Patented X-Spline®) | PE - Polyethylene | 0.270 in (6.86 mm) |
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 26 AWG (7x34) TC |
Waterblocking |
Gel Filled |
---|
Material | Material Trade Name | Nom. Diameter | Ripcord |
---|---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | Haloarrest® | 0.370 in (9.40 mm) | Yes |
Overall Cable Diameter (Nominal) |
0.370 in (9.40 mm) |
---|
Max. Conductor DCR | Max. Capacitance Unbalance |
---|---|
82 Ohm/km (25 Ohm/1000ft) | 45 pF/100m |
Frequency | Max. Delay | Max. Delay Skew | Nom. Velocity of Prop. |
---|---|---|---|
100 MHz | 537.6 ns/100m | 45 ns/100m | 64% |
Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. PSNEXT [dB] | Min. PSACR [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Max./Min. Input Impedance (unFitted) [Ohm] | Max./Min. Fitted Impedance [Ohm] | Min. PSANEXT [dB] | Min. PSAACRF [dB] | Min. TCL [dB] | Min. ELTCTL [dB] |
---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | 2.1 dB/100m | 72.3 | 70.2 | 67.8 | 64.8 | 20.0 | 105 +/- 10 | 115 +/- 15 | 67.0 | 67.0 | 40.0 | 35.0 |
4 | 3.8 dB/100m | 63.3 | 59.5 | 55.8 | 52.8 | 23.0 | 105 +/- 10 | 100 +/- 7 | 67.0 | 66.2 | 40.0 | 23.0 |
8 | 5.3 dB/100m | 58.8 | 53.4 | 49.7 | 46.7 | 24.5 | 100 +/- 22 | 100 +/- 7 | 67.0 | 60.1 | 40.0 | 16.9 |
10 | 5.9 dB/100m | 57.3 | 51.4 | 47.8 | 44.8 | 25.0 | 100 +/- 22 | 100 +/- 7 | 67.0 | 58.2 | 40.0 | 15.0 |
16 | 7.5 dB/100m | 54.2 | 46.8 | 43.7 | 40.7 | 25.0 | 100 +/- 22 | 100 +/- 7 | 67.0 | 54.1 | 38.0 | 10.9 |
20 | 8.4 dB/100m | 52.8 | 44.4 | 41.8 | 38.8 | 25.0 | 100 +/- 22 | 100 +/- 7 | 67.0 | 52.2 | 37.0 | 9.0 |
25 | 9.4 dB/100m | 51.3 | 42.0 | 39.8 | 36.8 | 24.3 | 100 +/- 22 | 100 +/- 7 | 67.0 | 50.2 | 36.0 | 7.0 |
31.25 | 10.5 dB/100m | 49.9 | 39.4 | 37.9 | 34.9 | 23.6 | 100 +/- 22 | 100 +/- 7 | 67.0 | 48.3 | 35.1 | 5.1 |
62.5 | 15.0 dB/100m | 45.4 | 30.4 | 31.9 | 28.9 | 21.5 | 100 +/- 22 | 100 +/- 7 | 65.6 | 42.3 | 32.0 | |
100 | 19.1 dB/100m | 42.3 | 23.2 | 27.8 | 24.8 | 20.1 | 100 +/- 22 | 100 +/- 7 | 62.5 | 38.2 | 30.0 | |
200 | 27.6 dB/100m | 37.8 | 10.2 | 21.8 | 18.8 | 18.0 | 100 +/- 22 | 100 +/- 7 | 58.0 | 32.2 | 27.0 | |
250 | 31.1 dB/100m | 36.3 | 5.3 | 19.8 | 16.8 | 17.3 | 100 +/- 32 | 100 +/- 7 | 56.5 | 30.2 | 26.0 | |
300 | 34.3 dB/100m | 35.1 | 0.9 | 18.3 | 15.3 | 16.8 | 100 +/- 32 | 100 +/- 7 | 55.3 | 28.7 | 25.2 | |
350 | 37.2 dB/100m | 34.1 | 16.9 | 13.9 | 16.3 | 100 +/- 32 | 100 +/- 7 | 54.3 | 27.3 | 24.6 | ||
400 | 40.1 dB/100m | 33.3 | 15.8 | 12.8 | 15.9 | 100 +/- 32 | 100 +/- 7 | 53.5 | 26.2 | 24.0 | ||
450 | 42.7 dB/100m | 32.5 | 14.7 | 11.7 | 15.5 | 100 +/- 32 | 100 +/- 7 | 52.7 | 25.1 | 23.5 | ||
500 | 45.3 dB/100m | 31.8 | 13.8 | 10.8 | 15.2 | 100 +/- 32 | 100 +/- 7 | 52.0 | 24.2 | 23.0 |
UL Voltage Rating |
---|
300 V (CM-LS) |
UL Temperature | Operating | Installation | Storage |
---|---|---|---|
75°C | -40°C To +75°C | -20°C To +75°C | -40°C To +75°C |
Stationary Min. | Installation Min. |
---|---|
3.0 in (76 mm) | 3.75 in (95.3 mm) |
Max. Pull Tension |
25 lbs (11 kg) |
---|---|
Bulk Cable Weight |
48 lbs/1000ft |
Environmental Suitability |
Indoor/Outdoor, Indoor, Outdoor, Non-Halogenated, Sunlight Resistance, Aerial - When supported by messenger wire, Burial - Engineered burial only |
---|---|
Flammability / Reaction to Fire |
UL 1685 (UL Loading-Limited Smoke) |
NEC / UL Compliance |
Article 800, CM-LS |
CEC / C(UL) Compliance |
CM-LS |
ICEA Compliance |
S-116-732, S-56-434, S-99-689, S-100-685 |
IEEE Compliance |
IEEE 802.3bt Type 1, Type 2, Type 3, Type 4 |
NEMA Compliance |
ANSI/NEMA WC-66 |
Data Category |
Category 6A |
TIA/EIA Compliance |
ANSI/TIA-568.2-D Category 6A |
ISO/IEC Compliance |
ISO/IEC 11801-1, IEC 61156-5 |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16 |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Notes |
Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Print Includes Descending Footage/Meter Markings from Max. Put-Up Length to 0. Fully Water Blocked. Suitable for burial or use in Buildings in Wet Locations. Not recommended for Direct Burial applications without additional crush and impact protection. |
---|
Update and Revision |
Revision Number: 0.434 Revision Date: 03-17-2025 |
---|
Item # | Color | UPC |
---|---|---|
2141A 0101000 | Black | 612825400998 |