Product Number: NH50106ASFB
DataTuff™ Industrial Ethernet CAT6A 4x2x23AWG/1 S/FTP SWB Fire Resistant (PH120)
DataTuff™ Industrial Ethernet CAT6A 4x2x23AWG/1 S/FTP SWB Fire Resistant (PH120)
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Industrial Ethernet Cat 6A connection with Fire Resistant capability |
---|
Construction Details
Conductor
Size | Stranding | Stranding Class | Material | No. of Pairs | No. of Elements |
---|---|---|---|---|---|
23 AWG | Solid | Class 1 | BC - Bare Copper | 4 | 8 |
Insulation
Material | Nom. Insulation Diameter | Color Code | Notes |
---|---|---|---|
PE - Polyethylene | 1.58 mm (0.0622 in) | Blue & White with Blue Strips, Orange & White with Orange Strips, Green & White with Green Strips, Brown & White with Brown Strips | Fire Protection Barrier: Mica glass Tape(MGT) |
Inner Shield
Element | Shield Type | Material | Drainwire Type | Notes |
---|---|---|---|---|
Individual Pair | Tape | Bi-Laminate (Alum+Poly) | 26 AWG (Solid) TC | All 4 individually shielded Pairs laid up together & made circular |
Inner Jacket
Material | Nom. Diameter |
---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 12.7 mm (0.500 in) |
Outer Shield
Shield Type | Material | Coverage | Notes |
---|---|---|---|
Braid | Tinned Copper (TC) | 60% | A Fire Protection Barrier: Mica Glass Tape & Water Blocking Tape wrapped over shielding |
Armor
Armor Type & Material |
---|
SWB - Steel Wire Braid Armor |
Outer Jacket
Material |
---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) |
Overall Cable Diameter (Nominal) |
15.90 mm (0.6260 in) |
---|
Electrical Characteristics
Electricals
Max. Conductor DCR | Nom. Characteristic Impedance |
---|---|
73.2 Ohm/km @ 20 Deg. C | 100 Ohm |
Delay
Max. Delay Skew |
---|
45 ns/100m |
536 ns/100m |
High Frequency
Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. RL (Return Loss) [dB] |
---|---|---|---|---|
4 | 3.8 dB/70m | 66.3 | 63.3 | 23 |
8 | 5.4 dB/70m | 61.8 | 58.8 | 24.5 |
10 | 6.0 dB/70m | 60.3 | 57.3 | 25 |
16 | 7.6 dB/70m | 57.2 | 54.2 | 25 |
20 | 8.5 dB/70m | 55.8 | 52.8 | 25 |
25 | 9.6 dB/70m | 54.3 | 51.3 | 24.3 |
31.25 | 10.7 dB/70m | 52.9 | 49.9 | 23.6 |
62.5 | 15.5 dB/70m | 48.4 | 45.4 | 21.5 |
100 | 19.9 dB/70m | 45.3 | 42.3 | 20.1 |
200 | 29.1 dB/70m | 40.8 | 37.8 | 18 |
250 | 33 dB/70m | 39.3 | 36.3 | 17.3 |
300 | 36.6 dB/70m | 38.1 | 35.1 | 17.3 |
400 | 43.2 dB/70m | 36.3 | 33.3 | 17.3 |
500 | 49.2 dB/70m | 34.8 | 31.8 | 17.3 |
Voltage
Voltage Rating |
---|
60 V |
Mechanical Characteristics
Temperature
Operating |
---|
-40°C to + 80°C |
Standards and Compliance
Environmental Suitability |
UV Resistance, Oil Resistance |
---|---|
Flammability / Reaction to Fire |
IEC 60332-1-2, IEC 60332-3-22, IEC 60331-23, BS EN 50200 PH120 |
Data Category |
Category 6A |
ISO/IEC Compliance |
IEC 61034-2 - Smoke Density Min Transmittance = 60% |
European Halogen Free Standards |
IEC 60754-1 - Halogen Amount = 0.5 %, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3 |
Other Standard Compliance(s) |
BS EN 50289-4-16 |
Product Notes
Notes |
TIA 568 D .2 Cat.6a and ISO/IEC 11801 class D and IEEE 802. 3an 10GBASE-T, Circuit integrity performance during a fire of the relevant requirements of IEC 60331 23 |
---|
History
Update and Revision |
Revision Number: 0.23 Revision Date: 10-09-2024 |
---|
Information
Update and Revision |
Revision Number: 0.23 Revision Date: 10-09-2024 |
---|