FI1D024P9

Indoor Plenum OM1 Distribution 24 Fibers

...
FX Indoor OM1 Distribution Tight Buffer 24 Fibers OFNP Non-Unitized Orange Jacket

Regions Available: Global
Get Product Alerts

Specifications
Product Overview

Product Category

Fiber Distribution Cable

Suitable Applications

Premise Backbone

Fiber Specifications

Fiber Type

OM1

Fiber Core Diameter

62.5/125 µm

Buffer Material

PVC - Polyvinyl Chloride

Buffer Diameter

900 µm

Fiber Count

24

Fiber Color Coding

TIA-598-D

Outer Jacket Specifications

Strength Member

Aramid Yarns

Jacket Material

PVC - Polyvinyl Chloride

Nom. Diameter

0.330 in (8.4 mm)

Color

Orange

Number of Ripcords

1

Optical Characteristics
Wavelength 850 nm 1300 nm
Max. Attenuation 3.5 dB/km 1.25 dB/km
1 Gigabit Ethernet Performance 300 m 550 m
10 Gigabit Ethernet Performance 33 m --
Min. Restricted Mode Launch  220 MHz.km 500 MHz.km
Min. Overfilled Launch (OFL) Bandwidth 200 MHz.km 500 MHz.km
Mechanical Characteristics

Min. Bend Radius During Installation

15x Cable OD

Min. Bend Radius During Operation

10x Cable OD

Max. Tensile Strength During Installation

1320 N (300 lbf)

Max. Tensile Strength During Operation

400 N (90 lbf)

Crush Resistance

100 N/cm

Bulk Cable Weight

40 lbs/kft (60 kg/km)

Temperature Range

Installation Temperature Range

0°C to +60°C

Operating Temperature Range

0°C to +70°C

Storage Temperature Range

-40°C to +70°C

Standards and Compliance

Environmental Suitability

Indoor

Sustainability

CA Prop 65, Product Lens™, Environmental Product Declaration (EPD) Available

Flammability / Reaction to Fire

OFNP, FT6

ICEA Compliance

S-83-596

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16

History

Update and Revision

Revision Number: 0.222 Revision Date: 02-03-2025

Part Numbers
Item # Color Putup Type UPC
FI1D024P9 Orange Reel 612825371090