FSSL144ND

Loose Tube OS2 144 Fibers OSP Dry Block

...
FX Outdoor Loose Tube OS2 144 Fibers OSP Sub-Units(12F) Dry Black

Regions Available: Global
Get Product Alerts

Specifications
Product Overview

Suitable Applications

Campus Area Network, Long Haul, Backbone

Fiber Specifications

Fiber Type

OS2

Fiber Core Diameter

8.2/125 µm

Fiber Diameter

250 µm

Fiber Count

144

Fiber Color Coding

TIA-598-D

Cable Construction

Number of Active Subunits

12

Fibers Per Subunit

12

Subunit Waterblocking

Gel Free

Subunit Diameter

0.098 in (2.5 mm)

Subunit Color

TIA-598-D

Central Strength Member

Upjacketed GRP

Cable Core Waterblocking

Waterblock Tape

Inner Jacket Specifications

Material

PE - Polyethylene

Outer Jacket Specifications

Strength Member

Waterblocking Fiberglass Yarns

Jacket Material

PE - Polyethylene

Nom. Diameter

0.597 in (15.2 mm)

Color

Black

Number of Ripcords

1

Optical Characteristics
Wavelength 1310 nm 1550 nm
Max. Attenuation 0.35 dB/km 0.25 dB/km
Mode Field Diameter 9.2 µm 10.4 µm
1 Gigabit Ethernet Performance 5,000 m --
10 Gigabit Ethernet Performance 10,000 m 40,000 m
Mechanical Characteristics

Min. Bend Radius During Installation

15x Cable OD

Min. Bend Radius During Operation

10x Cable OD

Max. Tensile Strength During Installation

2670 N (600 lbf)

Max. Tensile Strength During Operation

800 N (180 lbf)

Crush Resistance

220 N/cm

Bulk Cable Weight

112 lbs/kft (167 kg/km)

Temperature Range

Installation Temperature Range

-30°C to +60°C

Operating Temperature Range

-40°C to +70°C

Storage Temperature Range

-40°C to +70°C

Standards and Compliance

Environmental Suitability

Outdoor, Sunlight Resistance, Burial

Sustainability

CA Prop 65

ICEA Compliance

S-87-640

TIA/EIA Compliance

ANSI/ICEA S-87-640

Telcordia Compliance

Telcordia GR-20

History

Update and Revision

Revision Number: 0.75 Revision Date: 11-09-2022

Part Numbers
Item # Color Putup Type UPC
FSSL144ND Black Reel 612825384540