FS2H008NF

Outdoor Heavy Duty Loose Tube OM2 8 Fibers

FS2H008NF
FX Outdoor Heavy Duty Loose Tube OM2 8 Fibers OSP Sub-Units (6F) Gel Black
Get Product Alerts

Specifications
Product Overview

Suitable Applications

Outdoor, Campus Area Network, Backbone

Fiber Specifications

Fiber Type

OM2

Fiber Core Diameter

50/125 µm

Fiber Diameter

250 µm

Fiber Count

8

Fiber Color Coding

TIA-598-D

Cable Construction

Number of Active Subunits

1

Number of Fillers

4

Fibers Per Subunit

4

Subunit Waterblocking

Gel Filled

Subunit Diameter

0.078 in (2.0 mm)

Central Strength Member

GRP

Cable Core Waterblocking

Waterblock Tape

Inner Jacket Specifications

Strength Member

Waterblocking Aramid Yarns

Material

PE - Polyethylene

Color

Black

Number of Ripcords

1

Outer Jacket Specifications

Strength Member

Waterblocking Aramid Yarns

Jacket Material

PE - Polyethylene

Nom. Diameter

0.459 in (11.7 mm)

Color

Black

Number of Ripcords

1

Optical Characteristics
Wavelength 850 nm 1300 nm
Max. Attenuation 3.0 dB/km 1.0 dB/km
1 Gigabit Ethernet Performance 600 m 600 m
10 Gigabit Ethernet Performance 82 m --
Min. Restricted Mode Launch  950 MHz-km 500 MHz-km
Min. Overfilled Launch (OFL) Bandwidth 700 MHz-km 500 MHz-km
Mechanical Characteristics

Min. Bend Radius During Installation

15x Cable OD

Min. Bend Radius During Operation

10x Cable OD

Max. Tensile Strength During Installation

2670 N (600 lbf)

Max. Tensile Strength During Operation

800 N (180 lbf)

Crush Resistance

220 N/cm

Bulk Cable Weight

58 lbs/kft (86 kg/km)

Temperature Range

Installation Temperature Range

-30C to +70C

Operating Temperature Range

-40C to +70C

Storage Temperature Range

-40C to +75C

Standards and Compliance

Environmental Suitability

Outdoor, Burial

Sustainability

CA Prop 65

ICEA Compliance

S-87-640

TIA/EIA Compliance

ANSI/ICEA S-87-640

History

Update and Revision

Revision Number: 0.72 Revision Date: 10-15-2024

Part Numbers
Item # Color Putup Type UPC
FS2H008NF Black Reel 612825370147