TT-3LG-036-HNN

Transit, In+Outdoor, MLT, OM3, 36f, Gel Tubes 2.8mm, Sgl Jkt - LSZH, OFNG-ST1

...
Transit Grade, Indoor/Outdoor, Multi-Loose-Tube, OM3, 36 Fibers, Gel Filled Tubes 2.8mm, Single Jacket - LSZH, OFNG-ST1

Regions Available: Global
Get Product Alerts

Specifications
Product Overview

Product Category

Fiber Multi-Loose Tube Cable

Suitable Applications

Extended Distance Horizontal & Backbone Data/Telco Network, Noisy Environment, Indoor/Outdoor & Wet Locations

Fiber Specifications

Fiber Type

OM3

Fiber Core Diameter

50/125 µm

Fiber Diameter

250 µm

Fiber Count

36

Fiber Color Coding

TIA-598-D

Cable Construction

Number of Active Subunits

3

Number of Fillers

2

Fibers Per Subunit

12

Subunit Waterblocking

Gel Filled

Subunit Diameter

0.110 in (2.8 mm)

Central Strength Member

GRP

Core Wrap

Waterblocking Tape

Outer Jacket Specifications

Strength Member

Waterblocking Aramid Yarns

Jacket Material

LSZH - Low Smoke Zero Halogen (Flame Retardant)

Nom. Diameter

0.454 in (11.5 mm)

Number of Ripcords

1

Optical Characteristics
Wavelength 850 nm 1300 nm
Max. Attenuation 3.0 dB/km 1.0 dB/km
1 Gigabit Ethernet Performance 1000 m 550 m
10 Gigabit Ethernet Performance 300 m -
Min. Effective Modal Bandwidth (EMB) 2000 MHz.km -
Min. Overfilled Launch (OFL) Bandwidth 1500 MHz.km 500 MHz.km
Mechanical Characteristics

Min. Bend Radius During Installation

15x Cable OD

Min. Bend Radius During Operation

10x Cable OD

Max. Tensile Strength During Installation

2670 N (600 lbf)

Max. Tensile Strength During Operation

800 N (180 lbf)

Crush Resistance

220 N/cm

Bulk Cable Weight

84 lbs/kft (125 kg/km)

Temperature Range

Installation Temperature Range

-10°C to +60°C

Operating Temperature Range

-40°C to +70°C

Storage Temperature Range

-40°C to +70°C

Standards and Compliance

Environmental Suitability

Indoor/Outdoor, Sunlight Resistance, Burial

Sustainability

CA Prop 65

Flammability / Reaction to Fire

OFNG-ST1, FT4

ICEA Compliance

S-104-696

Other Standard Compliance(s)

NFPA 130, NFPA 502

History

Update and Revision

Revision Number: 0.33 Revision Date: 11-14-2022

Part Numbers
Item # Color Putup Type
TT-3LG-036-HNNN Black Reel