Product Number: 89182
150Ω Twinax, 1 Pr #22 Str TC, FFEP Ins, OA DF, FEP Jkt, CMP
Twinax 150Ω, 1 Pair 22AWG (19x34) Tinned Copper, Foam FEP Insulation, Overall Duofoil® Shield, FEP Jacket, CMP
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Harsh environment, IIoT, factory or process automation, video, audio, data communication, etc. |
---|
Construction Details
Conductor
Size | Stranding | Nom. Diameter | Material |
---|---|---|---|
22 AWG | 19x34 | 0.030 in | TC - Tinned Copper |
Insulation
Material | Nom. Insulation Diameter | Color Code |
---|---|---|
FEP - Fluorinated Ethylene Propylene (Foam) | 0.130 in (3.30 mm) | Black & Yellow |
Outer Shield
Layer | Outer Shield Type | Material | Material Trade Name | Coverage |
---|---|---|---|---|
1 | Tape | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
Outer Jacket
Material | Nom. Diameter |
---|---|
FEP - Fluorinated Ethylene Propylene | 0.307 in (7.80 mm) |
Overall Cable Diameter (Nominal) |
0.307 in (7.80 mm) |
---|
Electrical Characteristics
Attenuation
Frequency | Nom. Attenuation |
---|---|
1 MHz | 0.40 dB/100ft |
10 MHz | 1.10 dB/100ft |
50 MHz | 2.75 dB/100ft |
100 MHz | 4.30 dB/100ft |
200 MHz | 6.20 dB/100ft |
400 MHz | 8.80 dB/100ft |
Electricals
Element | Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Cond (Mutual) | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
---|---|---|---|---|---|---|
Pair(s) | 14.0 Ohm/1000ft | 6.3 Ohm/1000ft (21 Ohm/km) | 8.8 pF/ft (29 pF/m) | 16.5 pF/ft (54.1 pF/m) | 150 Ohm | 78% |
Voltage
UL Voltage Rating |
---|
300 V RMS (CL2P, CMP) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
200°C | -70°C to +200°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
6.25 in (159 mm) | 2.5 in (64 mm) |
Max. Pull Tension |
28 lbs (13 kg) |
---|---|
Bulk Cable Weight |
49 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor - Plenum, Indoor, Outdoor, Aerial - When supported by messenger wire, Burial |
---|---|
Sustainability |
CA Prop 65 |
Flammability / Reaction to Fire |
NFPA 262 |
CPR Compliance |
CPR Euroclass: Eca |
NEC / UL Compliance |
Article 725, Article 800, CL2P, CMP |
CEC / C(UL) Compliance |
CMP |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Non-Plenum Number |
9182 |
Product Notes
Notes |
Cable contains fillers for better electrical performance. |
---|
History
Update and Revision |
Revision Number: 0.524 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.524 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
89182 010500 | Black | Reel | 500 ft | 612825220145 | C |
89182 0101000 | Black | Reel | 1,000 ft | 612825220138 | C |
89182 0105000 | Black | Reel | 5,000 ft | 612825220152 | |
89182 0085000 | Gray | Reel | 5,000 ft | 612825220114 | C |