Product Number: 6540FT
Thermostat & Control, #22-2c, TC, O/A Foil, CMP
Thermostat & Control Cable, Plenum-CMP, 1-22 AWG stranded tinned copper pair with foam FEP insulation, Beldfoil® shield, Flamarrest® jacket
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Thermostat, Control, Noisy Environment |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 1 | 22 AWG | 7x30 | TC - Tinned Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Pair(s) | FEP - Fluorinated Ethylene Propylene (Foam) | 0.0175 in (0.445 mm) | 0.064 in mm | Black & White |
Outer Shield
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 22 AWG (7x30) TC |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.015 in (0.38 mm) | 0.162 in |
Overall Cable Diameter (Nominal) |
0.162 in |
---|
Electrical Characteristics
Electricals
Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Velocity of Prop. | Max. Current |
---|---|---|---|
17.85 Ohm/1000ft | 16.9 pF/ft (55.4 pF/m) | 78% | 2.8 Amps per Conductor at 20ºC |
Voltage
UL Voltage Rating |
---|
300 V |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
75°C | -20°C To +75°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
1.62 in (41.1 mm) | 1.62 in |
Max. Pull Tension |
27 lbs (12 kg) |
---|---|
Bulk Cable Weight |
14 lbs/1000ft |
Standards and Compliance
Flammability / Reaction to Fire |
NFPA 262 (UL 910), FT6 |
---|---|
NEC / UL Compliance |
Article 800, CMP |
CEC / C(UL) Compliance |
CMP |
European Directive Compliance |
EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
History
Update and Revision |
Revision Number: 0.335 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.335 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | UPC |
---|---|---|
6540FT 0011000 | Brown | 612825178217 |