2X10SY

MachFlex™ 350SY, 2C 10 mm² Str BC, PVC Ins, PVC Inner Jkt, GSW Brd, PVC Outer Jkt

...
MachFlex™ 350SY VDE Certified, 2 Conductor 10 mm² Stranded Bare Copper, PVC Insulation, PVC Inner Jacket, Galvanized Steel Wire Braid, PVC Outer Jacket Control Cable
Get Product Alerts

Specifications
Product Overview

Suitable Applications

Application for occasional flexing or fixed installation connecting precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many morein hash industrial environment.

Construction Details
Conductor
Element No. of Elements Size Stranding Stranding Class Material
Conductor(s) 2 10 mm² Stranded Class 5 BC - Bare Copper
Insulation
Element Material Color Code
Conductor(s) PVC - Polyvinyl Chloride Black #1, Black #2
Inner Jacket
Material
PVC - Polyvinyl Chloride
Armor
Armor Type & Material
SWB - Steel Wire Braid Armor
Outer Jacket
Material
PVC - Polyvinyl Chloride

Overall Cable Diameter (Nominal)

17 mm (0.67 in)

Electrical Characteristics
Voltage
Voltage Rating
300 / 500 V (Max. Operating Voltage)
Mechanical Characteristics
Temperature
Operating Installation
-15°C to +70°C (Occasional movement) -40°C to +80°C(Fixed installation)
Bend Radius
Installation Min. Flexing Min.
102 mm (4.02 in) 340 mm (13 in)

Bulk Cable Weight

479 kg/km (322 lbs/1000ft)

Standards and Compliance

Environmental Suitability

Indoor, Outdoor, Oil Resistance - EN 50290-2-22 (TM54), Oil Resistance

Flammability / Reaction to Fire

IEC 60332-1-2, DIN VDE 0482‐332‐1‐2

Third Party Performance Verification

VDE Certification No. 40041970, VDE Registration No. 8770

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Other Standard Compliance(s)

VDE 0285-525-2-51, EN 50525-2-51, IEC 60227-5

History

Update and Revision

Revision Number: 0.27 Revision Date: 03-19-2024

Part Numbers
Item # Color Length
2X10SY 010100M Black, RAL 9004 100 m
2X10SY 010200M Black, RAL 9004 200 m
2X10SY 010300M Black, RAL 9004 300 m
2X10SY G8U100M Gray, RAL 7001 100 m
2X10SY G8U200M Gray, RAL 7001 200 m
2X10SY G8U300M Gray, RAL 7001 300 m
2X10SY 368100M Transparent 100 m
2X10SY 368200M Transparent 200 m
2X10SY 368300M Transparent 300 m