Product Number: 3G0.5CH
MachFlex™ 350CH, 3 C+1G 0.5 mm² Str BC, PP Ins, TCBS, LSZH Jkt
MachFlex™ 350CH, 3 Conductor + 1 Ground 0.5 mm² Stranded Bare Copper, PP Insulation, Tinned Copper Braid Shield, LSZH Jacket
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Designed for applications which are installed in occasional flexing and fixed locations. Cable applications include precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many more. Tinned copper braid shield ensures cables with excellent noise immunity. This LSZH material emits limited smoke and no halogen when exposed to high sources of heat. It can considerably reduce the amount and density of the smoke, toxic and corrosive gas emitted during a fire, enable easier evacuation as well as safer firefighting operations. |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 2 | 0.5 mm² | Class 5 | BC - Bare Copper |
Ground | 1 | 0.5 mm² | Class 5 | BC - Bare Copper |
Insulation
Material | Color Code |
---|---|
PP - Polypropylene | Black #1, Black #2 |
PP - Polypropylene | Green/Yellow |
Outer Shield
Shield Type | Material |
---|---|
Braid | Tinned Copper (TC) |
Inner Jacket
Material |
---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) |
Outer Jacket
Material | Nom. Diameter |
---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 7.4 mm (0.29 in) |
Electrical Characteristics
Voltage
Voltage Rating |
---|
300/500 V (Max. Operating Voltage), 4000 V (Testing Voltage) |
Mechanical Characteristics
Temperature
Operating | Installation |
---|---|
-30°C to +70°C (Occasional movement) | -40°C to +80°C(Fixed installation) |
Bend Radius
Installation Min. | Flexing Min. |
---|---|
44.4 mm (1.75 in) | 148 mm (5.83 in) |
Bulk Cable Weight |
76 kg/km (51 lbs/1000ft) |
---|
Standards and Compliance
Environmental Suitability |
Sunlight Resistance, UV Resistance, Oil Resistance - 70°C x 4h |
---|---|
Flammability / Reaction to Fire |
IEC 60332-1-2, DIN VDE 0482-332-1-2, DIN EN 60332-1-2 |
ISO/IEC Compliance |
IEC 60228 |
CENELEC Compliance |
EN 50290-2-25, EN 50290-2-27 |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2) |
Other Standard Compliance(s) |
VDE 0295, IEC 60227-5, EN 50525-3-11, BS 6360 |
Product Notes
Notes |
Smoke/Halogen Properties : IEC 61034-2, IEC 60754-1, IEC 60754-2, VDE 0482-754-1, VDE 0482-754-2 |
---|
History
Update and Revision |
Revision Number: 0.54 Revision Date: 07-15-2024 |
---|
Information
Update and Revision |
Revision Number: 0.54 Revision Date: 07-15-2024 |
---|
Part Numbers
Item # | Color | Length |
---|---|---|
3G0.5CH 010100M | Black | 100 m |
3G0.5CH 010200M | Black | 200 m |
3G0.5CH 010300M | Black | 300 m |
3G0.5CH 006100M | Blue | 100 m |