5X16P

MachFlex™ 350YP, 5C 16 mm² Str BC, PVC Ins, PUR Outer Jkt

...
MachFlex™ 350YP Control Cable, 5 Conductor 16 mm² Stranded Bare Copper, PVC Insulation, PUR Outer Jacket
Get Product Alerts

Specifications
Product Overview

Suitable Applications

Designed for applications which are installed in occasional flexing and fixed locations. Cable applications include precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many more. PUR jacket provides with excellent abrasion protection and chemical resistance.

Construction Details
Conductor
Element No. of Elements Size Stranding Stranding Class Material
Conductor(s) 5 16 mm² Stranded Class 5 BC - Bare Copper
Insulation
Element Material Color Code
Conductor(s) PVC - Polyvinyl Chloride Black #1, Black #2, Black #3, Black #4, Black #5
Outer Jacket
Material
PUR - Polyurethane

Overall Cable Diameter (Nominal)

22.4 mm (0.882 in)

Electrical Characteristics
Voltage
Voltage Rating
300 / 500 V (Max. Operating Voltage), 4000 V (Testing Voltage)
Mechanical Characteristics
Temperature
Operating Installation
-20°C to +70°C (Occasional movement) -40°C to +80°C (Fixed installation)
Bend Radius
Installation Min. Flexing Min.
89.6 mm (3.53 in) 224 mm (8.82 in)

Bulk Cable Weight

1088 kg/km (731.1 lbs/1000ft)

Standards and Compliance

Environmental Suitability

Sunlight Resistance, UV Resistance, Oil Resistance - 70°C x 4h

ISO/IEC Compliance

IEC 60228

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2)

Other Standard Compliance(s)

EN 50525-2-51, VDE 0285, VDE 0295, EN 50363-3, EN 50363-10-2, BS 6360

Product Notes

Notes

General Reference Standards : VDE 0207-363-3, DIN VDE 0207-363-10-2

History

Update and Revision

Revision Number: 0.19 Revision Date: 01-16-2024

Part Numbers
Item # Color Length
5X16P 010100M Black 100 m
5X16P 010200M Black 200 m
5X16P 010300M Black 300 m
5X16P 006100M Blue 100 m
5X16P 006200M Blue 200 m
5X16P 006300M Blue 300 m
5X16P G8U100M Gray, RAL 7001 100 m
5X16P G8U200M Gray, RAL 7001 200 m
5X16P G8U300M Gray, RAL 7001 300 m