MRTB4C15S

MachFlex™ Robotic Multi-Core Control, 4 C 15 AWG Str TC, ETFE Ins, TCBS, PVC Outer Jkt

...
MachFlex™ Robotic Multi-Core Control & Signal Cable, 4 Conductor 15 AWG Stranded Tinned Copper, ETFE Insulation, Tinned Copper Braid Shield, PVC Outer Jacket

Regions Available: Global
Get Product Alerts

Specifications
Product Overview

Suitable Applications

MachFlex Robotic AWM 2586, Multi-Core Cables are meeting the high demands of the robotic industry on the cabling of continuous moving machinery and the corresponding robotic components. These cables are specially designed for high mechanical requirements, they can withstand highly dynamic bending and torsional movements, and can be used in crucial industrial environments.

Construction Details
Conductor
Element No. of Elements Size Stranding Stranding Class Material
Conductor(s) 4 15 AWG Stranded Class 6 TC - Tinned Copper
Insulation
Material Color Code
ETFE - Ethylene Tetrafluoroethylene Black, White, Red, Green
Outer Shield
Shield Type Material
Braid Tinned Copper (TC)
Outer Jacket
Material
PVC - Polyvinyl Chloride

Overall Cable Diameter (Nominal)

8.7 mm (0.34 in)

Electrical Characteristics
Electricals
Max. Conductor DCR
9.9 Ohm/km (3.0 Ohm/1000ft)
Voltage
UL Voltage Rating
600 V (Max. Operating Voltage)
Mechanical Characteristics
Temperature
Operating
‐40°C to +105°C

Table Notes

±90º Bending: Min. 8 million cycles (Speed: 60 cycles/min.; Bending radius: 7.5D) ; Drag Chain: Min. 25 million cycles (Traversing distance: 350mm; Speed: 70 cycles/min; Bending radius: 6D) ; Vertical Torsion Test +/-180⁰/m: Min. 8 million cycles ; Horizontal Torsion Test +/-90⁰/m: Min. 8 million cycles.

Bulk Cable Weight

151.2 kg/km (101.6 lbs/1000ft)

Standards and Compliance

Environmental Suitability

IndoorOutdoor, Indoor, Outdoor, Oil Resistance

Flammability / Reaction to Fire

FT1, FT4, VW-1, IEC 60332-1-2

AWM Compliance

AWM 2586

CEC / C(UL) Compliance

CSA C22.2 No.210

European Directive Compliance

EU Directive 2011/65/EU (RoHS 2)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Product Notes

Notes

UL certification : UL 13. Suitability -Oil Resistant : IRM 902 120℃x18hrs, IRM 903 120℃x18hrs

History

Update and Revision

Revision Number: 0.20 Revision Date: 05-31-2024

Part Numbers
Item # Color Length
MRTB4C15S G8U100M Gray 100 m
MRTB4C15S G8U200M Gray 200 m
MRTB4C15S G8U300M Gray 300 m
MRTB4C15S 003100M Orange 100 m
MRTB4C15S 003200M Orange 200 m
MRTB4C15S 003300M Orange 300 m