Product Number: 23501D
ACIC 300V, 1 Pr #16 Str TC, XLPE Ins E1, OS, PVC Jkt, AIA Armor, PVC Jkt, 90C Wet 105C Dry CSA HLABCD SUN RES -40C
Canadian Instrumentation Cable TC-ACIC 300V, 1 Pair 16AWG (7x24) Tinned Copper, XLPE Insulation E1 Color Code, Overall Beldfoil® Shield, PVC Inner Jacket, Aluminum Interlock Armor, PVC Outer Jacket, 90C Wet 105C Dry CSA HLABCD SUN RES -40C
-
Availability:
-
Global inventory:

Specifications
Information
Put-Up Type |
Reel |
---|
Product Overview
Suitable Applications |
Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, Actuators, Positioners |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 1 | 16 AWG | 7x24 | TC - Tinned Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Pair(s) | XLP, XLPO, XLPE (Thermoset) | 0.025 in (0.64 mm) | 0.108 in mm | Black & White |
Outer Shield
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 18 AWG (7x26) TC |
Inner Jacket
Material | Nom. Thickness | Nom. Diameter | Color |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.047 in (1.2 mm) | 0.313 in (7.95 mm) | Black |
Armor
Armor Type & Material | Armor Thickness | Diameter Over Armor |
---|---|---|
AIA - Aluminum Interlock Armor | 0.493 in (12.5 mm) | 0.498 in (12.6 mm) |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter | Ripcord |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.052 in (1.3 mm) | 0.597 in (15.2 mm) | Yes |
Overall Cable Diameter (Nominal) |
0.597 in (15.2 mm) |
---|
Electrical Characteristics
Electricals
Nom. Conductor DCR | Max. Current |
---|---|
4.6 Ohm/1000ft | 6.4 Amps per Conductor at 30ºC |
Voltage
Voltage Rating |
---|
300 V |
Mechanical Characteristics
Temperature
Operating |
---|
-40°C To +105°C Dry/90°C Wet |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
7.164 in (182.0 mm) | 7.164 in (182.0 mm) |
Max. Pull Tension |
200 lbs (91 kg) |
---|---|
Bulk Cable Weight |
170 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor, Outdoor, Sunlight Resistance, UV Resistance |
---|---|
CEC / C(UL) Compliance |
HLABCD |
History
Update and Revision |
Revision Number: 0.231 Revision Date: 02-15-2024 |
---|
Information
Update and Revision |
Revision Number: 0.231 Revision Date: 02-15-2024 |
---|