Product Number: 24511
ACIC 600V, 1 Pr #18 Str TC, PVC Ins E1, OS, PVC Jkt, AIA Armor, PVC Jkt, 105C Dry 75C Wet CSA HLABCD SUN RES -40C
Canadian Instrumentation Cable TC-ACIC 600V, 1 Pair 18AWG (7x26) Tinned Copper, PVC Insulation E1 Color Code, Overall Beldfoil® Shield, PVC Inner Jacket, Aluminum Interlock Armor, PVC Outer Jacket, 105C Dry 75C Wet CSA HLABCD SUN RES -40C
-
Availability:
-
Global inventory:
Specifications
Information
Put-Up Type |
Reel |
---|
Product Overview
Suitable Applications |
Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, Actuators, Positioners |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 1 | 18 AWG | 7x26 | TC - Tinned Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Pair(s) | PVC - Polyvinyl Chloride | 0.03 in (0.76 mm) | 0.106 in (2.69 mm) | Black & White |
Outer Shield
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 20 AWG (7x28) TC |
Inner Jacket
Material | Nom. Thickness | Nom. Diameter | Ripcord | Color |
---|---|---|---|---|
PVC - Polyvinyl Chloride | 0.047 in (1.2 mm) | 0.309 in (7.85 mm) | Yes | Black |
Armor
Armor Type & Material | Armor Thickness | Diameter Over Armor |
---|---|---|
AIA - Aluminum Interlock Armor | 0.025 in (0.64 mm) | 0.489 in (12.4 mm) |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter | Ripcord |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.053 in (1.3 mm) | 0.595 in | Yes |
Overall Cable Diameter (Nominal) |
0.595 in |
---|
Electrical Characteristics
Electricals
Nom. Conductor DCR | Max. Current |
---|---|
7.4 Ohm/1000ft | 5 Amps per Conductor at 30ºC |
Voltage
Voltage Rating |
---|
600 V |
Mechanical Characteristics
Temperature
Operating | Installation |
---|---|
Dry: -40°C to +105°C, Wet: -40°C to +75°C | -25°C To +105 |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
7.14 in (181 mm) | 7.14 in |
Max. Pull Tension |
200 lbs (91 kg) |
---|---|
Bulk Cable Weight |
163 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor, Outdoor, Sunlight Resistance, UV Resistance |
---|---|
AWM Compliance |
C22.2#239, Type ACIC, C22.2#174, HLABCD, C22.2#0.3, Clause 4.31 Low Acid Test |
CEC / C(UL) Compliance |
ACIC, HLABCD, ACIC |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
History
Update and Revision |
Revision Number: 0.373 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.373 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Putup Type | UPC |
---|---|---|
24511 06010000 | Reel | 612825324508 |
24511 0602500 | Reel | 612825324515 |
24511 0605000 | Reel | 612825324522 |
24511 0605000 | Reel | 612825324522 |