Access Control, 16c (#18-3pr, #16-4c, #18-6c), Only Card Reader Pairs Shielded, Outer Jacket, CMR
Regions Available: Global
Suitable Applications |
Access Control, Security System, Power Limited Controls |
---|
Element Description | Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|---|
Card Reader | Pair(s) | 3 | 18 AWG | 7x26 | BC - Bare Copper |
Door Contact | Conductor(s) | 2 | 18 AWG | 7x26 | BC - Bare Copper |
REX/Spare | Conductor(s) | 4 | 18 AWG | 7x26 | BC - Bare Copper |
Lock Power | Conductor(s) | 4 | 16 AWG | 19x29 | BC - Bare Copper |
Element Description | Element | Material | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Card Reader | Pair(s) | PP - Polypropylene | Black & Red, White & Green, Brown & Orange | |
Door Contact | Conductor(s) | PP - Polypropylene | Black, Red | |
REX/Spare | Conductor(s) | PP - Polypropylene | Black, Red, White, Green | |
Lock Power | Conductor(s) | PP - Polypropylene | 0.073 in (1.9 mm) |
Element Description | Element | Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|---|---|
Card Reader | Pair(s) | Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
Door Contact | Conductor(s) | No Shield | |||
REX/Spare | Conductor(s) | No Shield | |||
Lock Power | Conductor(s) | No Shield |
Element Description | Element | Material | Nom. Diameter | Ripcord | Color |
---|---|---|---|---|---|
Card Reader | Pair(s) | PVC - Polyvinyl Chloride | 0.272 in (6.91 mm) | Yes | Orange |
Door Contact | Conductor(s) | PVC - Polyvinyl Chloride | 0.158 in (4.01 mm) | Yes | White |
REX/Spare | Conductor(s) | PVC - Polyvinyl Chloride | 0.184 in (4.67 mm) | Yes | Blue |
Lock Power | Conductor(s) | PVC - Polyvinyl Chloride | 0.210 in (5.33 mm) | Yes | Gray |
Material | Nom. Diameter | Ripcord |
---|---|---|
PVC - Polyvinyl Chloride | 0.570 in (14.5 mm) | Yes |
Overall Cable Diameter (Nominal) |
0.570 in (14.5 mm) |
---|
Element Description | Element | Nom. Conductor DCR | Nom. Inner Shield DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Shield | Max. Current |
---|---|---|---|---|---|---|
Card Reader | Pair(s) | 6.6 Ohm/1000ft (22 Ohm/km) | 13.1 Ohm/1000ft (43.0 Ohm/km) | 29 pF/ft (95 pF/m) | 52.25 pF/ft (171.4 pF/m) | 4 Amps per Conductor at 25ºC |
Door Contact | Conductor(s) | 6.6 Ohm/1000ft (22 Ohm/km) | 4 Amps per Conductor at 25ºC | |||
REX/Spare | Conductor(s) | 6.6 Ohm/1000ft (22 Ohm/km) | 4 Amps per Conductor at 25ºC | |||
Lock Power | Conductor(s) | 4 Ohm/1000ft (13 Ohm/km) | 5 Amps per Conductor at 25ºC |
UL Voltage Rating |
---|
300 V (UL CMR) |
Operating |
---|
-5°C to +75°C |
Max. Pull Tension |
235 lbs (107 kg) |
---|---|
Bulk Cable Weight |
170 lbs/1000ft (250 kg/km) |
Environmental Suitability |
Indoor - Riser, Indoor |
---|---|
Flammability / Reaction to Fire |
UL1666 Riser |
NEC / UL Compliance |
Article 800, CMR |
CEC / C(UL) Compliance |
CMR |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Plenum Number |
638AMJ |
Update and Revision |
Revision Number: 0.81 Revision Date: 05-31-2024 |
---|