Access Control, 16c (#22-3pr, #18-4c, #22-6c), Shielded, Outer Jacket, CMR
Regions Available: Global
Suitable Applications |
Access Control, Security System, Power Limited Controls |
---|
Element Description | Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|---|
Card Reader | Pair(s) | 3 | 22 AWG | 7x30 | BC - Bare Copper |
Door Contact | Conductor(s) | 2 | 22 AWG | 7x30 | BC - Bare Copper |
REX/Spare | Conductor(s) | 4 | 22 AWG | 7x30 | BC - Bare Copper |
Lock Power | Conductor(s) | 4 | 18 AWG | 7x26 | BC - Bare Copper |
Element Description | Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|---|
Card Reader | Pair(s) | PP - Polypropylene | 0.009 in (0.23 mm) | 0.045 in (1.1 mm) | Black & Red, White & Green, Brown & Orange |
Door Contact | Conductor(s) | PP - Polypropylene | 0.008 in (0.20 mm) | 0.045 in (1.1 mm) | Black, Red |
REX/Spare | Conductor(s) | PP - Polypropylene | 0.008 in (0.20 mm) | 0.045 in (1.1 mm) | Black, Red, White, Green |
Lock Power | Conductor(s) | PP - Polypropylene | 0.009 in (0.23 mm) | 0.062 in (1.6 mm) |
Element Description | Element | Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|---|---|
Card Reader | Pair(s) | Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
Door Contact | Conductor(s) | Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
REX/Spare | Conductor(s) | Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
Lock Power | Conductor(s) | Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
Element Description | Element | Material | Nom. Thickness | Nom. Diameter | Ripcord | Color |
---|---|---|---|---|---|---|
Card Reader | Pair(s) | PVC - Polyvinyl Chloride | 0.020 in (0.51 mm) | 0.211 in (5.36 mm) | Yes | Orange |
Door Contact | Conductor(s) | PVC - Polyvinyl Chloride | 0.020 in (0.51 mm) | 0.132 in (3.35 mm) | Yes | White |
REX/Spare | Conductor(s) | PVC - Polyvinyl Chloride | 0.020 in (0.51 mm) | 0.151 in (3.84 mm) | Yes | Blue |
Lock Power | Conductor(s) | PVC - Polyvinyl Chloride | 0.020 in (0.51 mm) | 0.194 in (4.93 mm) | Yes | Gray |
Material | Nom. Thickness | Nom. Diameter | Ripcord |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.035 in (0.89 mm) | 0.492 in (12.5 mm) | Yes |
Overall Cable Diameter (Nominal) |
0.492 in (12.5 mm) |
---|
Element Description | Element | Nom. Conductor DCR | Nom. Inner Shield DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Shield | Max. Current |
---|---|---|---|---|---|---|
Card Reader | Pair(s) | 16.9 Ohm/1000ft | 13.9 Ohm/1000ft (45.6 Ohm/km) | 24 pF/ft (79 pF/m) | 43.25 pF/ft (141.9 pF/m) | 4.2 Amps per Conductor @ 25°C |
Door Contact | Conductor(s) | 16.4 Ohm/1000ft (53.8 Ohm/km) | 16.1 Ohm/1000ft (52.8 Ohm/km) | 34.5 pF/ft (113 pF/m) | 62 pF/ft (200 pF/m) | 6 Amps per Conductor at 25ºC |
REX/Spare | Conductor(s) | 16.4 Ohm/1000ft (53.8 Ohm/km) | 7.2 Ohm/1000ft (24 Ohm/km) | 22.5 pF/ft (73.8 pF/m) | 40.5 pF/ft (133 pF/m) | 10.5 Amps per Conductor at 25ºC |
Lock Power | Conductor(s) | 6.5 Ohm/1000ft (21 Ohm/km) | 7.2 Ohm/1000ft (24 Ohm/km) | 27 pF/ft (89 pF/m) | 48.5 pF/ft (159 pF/m) | 11.2 Amps per Conductor at 25ºC |
UL Voltage Rating |
---|
300 V |
UL Temperature | Operating |
---|---|
75°C | 0°C to +75°C |
Stationary Min. | Installation Min. |
---|---|
4.9 in (120 mm) | 4.9 in (120 mm) |
Max. Pull Tension |
220 lbs (100 kg) |
---|---|
Bulk Cable Weight |
113 lbs/1000ft |
Environmental Suitability |
Indoor - Riser, Indoor |
---|---|
Sustainability |
Product Lens™, Environmental Product Declaration (EPD) Available |
Flammability / Reaction to Fire |
UL 1666 Riser, IEC 60332-1-2 |
CPR Compliance |
CPR Euroclass: Eca |
NEC / UL Compliance |
Article 800, CMR |
CEC / C(UL) Compliance |
CMR |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Plenum Number |
658AFJ |
Update and Revision |
Revision Number: 0.490 Revision Date: 12-22-2023 |
---|
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
558AFJ 004A400 | Yellow | Reel-in-Box | 400 ft | 612825428732 | |
558AFJ 0041000 | Yellow | Reel | 1,000 ft | 612825164470 | C |