Product Number: 6381MD
1Pr 24AWG Shielded Data + 18/2 Power OSDP CMP
OSDP Reader Cable, 1 Pair 24 AWG stranded (7x32) tinned copper (data) with foam FEP insulation, Beldfoil® shield w/ drain, 2 Conductor 18 AWG stranded (7x26) Bare copper conductor (power) Plenum, Flamarrest®
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
OSDP Readers, RS-485, Serial Data, Access Control |
---|
Construction Details
Conductor
Element | No. of Conductors | No. of Pairs | Size | Stranding | Material | Notes |
---|---|---|---|---|---|---|
Data Pair(s) | 1 | 24 AWG | 7x32 | TC - Tinned Copper | Twisted Pair Configuration | |
Power Pair(s) | 2 | 18 AWG | 7x26 | BC - Bare Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Data Pair(s) | FEP - Fluorinated Ethylene Propylene (Foam) | 0.025 in (0.64 mm) | 0.074 in (1.9 mm) | White/Blue Stripe & Blue/White Stripe |
Power Pair(s) | PVC - Polyvinyl Chloride | 0.010 in (0.25 mm) | 0.065 in (1.7 mm) | Black & Red |
Inner Shield
Element | Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|---|
Data Pair(s) | Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
Power Pair(s) | Unshielded |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
Flamarrest® | 0.020 in (0.51 mm) | 0.215 in (5.46 mm) |
Overall Cable Diameter (Nominal) |
0.215 in (5.46 mm) |
---|
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedence | Nom. Velocity of Prop. |
---|---|---|---|---|---|
Data Pair(s) | 24 Ohm/1000ft | 13 pF/ft (43 pF/m) | 24 pF/ft (79 pF/m) | 120 Ohm | 76% |
Power Pair(s) | 6.2 Ohm/1000ft (20 Ohm/km) |
Voltage
UL Voltage Rating |
---|
(300 V) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
60°C | -20°C to +60°C |
Bend Radius
Stationary Min. |
---|
2.15 in (54.6 mm) |
Max. Pull Tension |
51 lbs (23 kg) |
---|---|
Bulk Cable Weight |
31 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor - Plenum, Indoor |
---|---|
Flammability / Reaction to Fire |
NFPA 262, FT6, IEC 60332-1-2 |
NEC / UL Compliance |
Article 800, CMP |
CEC / C(UL) Compliance |
CMP |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Plenum Number |
6381MD |
History
Update and Revision |
Revision Number: 0.138 Revision Date: 06-19-2024 |
---|
Information
Update and Revision |
Revision Number: 0.138 Revision Date: 06-19-2024 |
---|