6220FL

Fire Alarm, #16-2c BC, Shielded, FPLP

...
Fire Alarm Cable, Plenum-FPLP, 2-16 AWG solid bare copper conductors with Flamarrest® insulation, overall Beldfoil® shield, Flamarrest® jacket with ripcord

Regions Available: Global
Get Product Alerts

Specifications
Product Overview

Suitable Applications

Fire Alarm, Monitor/Detection, Circuits: Audio, Control, Initiating, Notification, Noisy Environment

Construction Details
Conductor
Element No. of Elements Size Stranding Material
Conductor(s) 2 16 AWG Solid BC - Bare Copper
Insulation
Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC - Polyvinyl Chloride 0.010 in (0.25 mm) 0.071 in (1.8 mm) Black, Red
Outer Shield
Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (Solid) TC
Outer Jacket
Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.015 in (0.38 mm) 0.178 in (4.52 mm) Yes

Overall Cable Diameter (Nominal)

0.178 in (4.52 mm)

Electrical Characteristics
Electricals
Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
Conductor(s) 3.85 Ohm/1000ft 77 pF/ft (250 pF/m) 139 pF/ft (456 pF/m) 14.4 Amps per conductor @ 25°C
Voltage
UL Voltage Rating
300 V
Mechanical Characteristics
Temperature
UL Temperature Operating
75°C 0°C to +75°C
Bend Radius
Stationary Min. Installation Min.
2.67 in (67.8 mm) 2.67 in (67.8 mm)

Max. Pull Tension

68 lbs (31 kg)

Bulk Cable Weight

26 lbs/1000ft

Standards and Compliance

Environmental Suitability

Indoor - Plenum, Indoor

Flammability / Reaction to Fire

NFPA 262, UL 910 (Plenum), IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 760, FPLP

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Other Standard Compliance(s)

California State Fire Marshall

Non-Plenum Number

5220FL

History

Update and Revision

Revision Number: 0.465 Revision Date: 02-03-2025

Part Numbers
Item # Color UPC Footnote
6220FL 0101000 Black 612825378303
6220FL 0101000 Black 612825378303
6220FL D151000 Blue 612825174349
6220FL 0021000 Red 612825174356 C
6220FL 002C500 Red