62T1812

Inst, 12 Tri #18 Str BC, PVC-NYL Ins E1, IS/OS, Blk PVC Jkt, 600V TC-ER 150V NPLF 90C Dry 75C Wet

62T1812
UL Instrumentation, 12 Triad 18AWG (7x26) Bare Copper, PVC-NYL Insulation E1 Color Code, Individual & Overall Beldfoil® Shield, Black PVC Outer Jacket, 600V TC-ER 150V NPLF 90C Dry 75C Wet SUN RES DIR BUR

Regions Available: Global
Get Product Alerts

Specifications

Put-Up Type

Reel

Product Overview

Suitable Applications

Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control

Construction Details
Conductor
Element No. of Elements Size Stranding Material
Triad(s) 12 18 AWG 7x26 BC - Bare Copper
Insulation
Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Triad(s) PVC/Nylon - Polyvinyl Chloride + Nylon 0.022 in (0.56 mm) 0.088 in (2.2 mm) Black & White & Red and Numbered, [deleted]
Inner Shield
Element Shield Type Material Coverage Drainwire Type
Triad(s) Tape Bi-Laminate (Alum+Poly) 100% 22 AWG (7x30) TC
Outer Shield
Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 22 AWG (7x30) TC
Outer Jacket
Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.083 in (2.1 mm) 0.947 in Yes

Overall Cable Diameter (Nominal)

0.947 in

Electrical Characteristics
Electricals
Nom. Conductor DCR Nom. Inner Shield DCR Max. Current
6.6 Ohm/1000ft 12.3 Ohm/1000ft (40.4 Ohm/km) 6 Amps per Conductor at 25ºC
Voltage
UL Voltage Rating
600 V (TC-ER), 150 V (NPLF)
Mechanical Characteristics
Temperature
UL Temperature Operating
UL: 75°C Wet, 90°C Dry; NPLF: 90°C -20°C to +90°C Dry, +75°C Wet
Bend Radius
Stationary Min. Installation Min.
11.364 in (288.65 mm) 11.364 in

Max. Pull Tension

656 lbs (298 kg)

Bulk Cable Weight

446 lbs/1000ft

Standards and Compliance

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, Burial

Flammability / Reaction to Fire

UL1685 UL Loading, IEEE 1202 FT4

NEC / UL Compliance

Article 336, Article 760

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Product Notes

Notes

Triad groups are numbered for ease of identification. Alternate color coding available upon request.

History

Update and Revision

Revision Number: 0.37 Revision Date: 05-31-2024