Product Number: A04124R
TC VN/PVC, 4 C #12 Str BC, PVC-NYL Ins M4, Blk PVC Jkt, 600V TC-ER 90C Dry/Wet SUN RES DIR BUR
UL Type TC (1277) PVC-Nylon/PVC, 4 Conductor 12AWG (7x20) Bare Copper, PVC-NYL Insulation M4 Color Code, Black PVC Outer Jacket, 600V TC-ER 90C Dry/Wet SUN RES DIR BUR
-
Availability:
-
Global inventory:

Specifications
Product Overview
Suitable Applications |
Power and Control Applications up to 600V |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 4 | 12 AWG | 7x20 | BC - Bare Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Conductor(s) | PVC/Nylon - Polyvinyl Chloride + Nylon | 0.019 in (0.48 mm) | 0.131 in (3.33 mm) | Black Numbered |
Outer Shield
Material |
---|
No Shield |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter | Ripcord |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.047 in (1.2 mm) | 0.408 in | Yes |
Overall Cable Diameter (Nominal) |
0.408 in |
---|
Electrical Characteristics
Electricals
Nom. Conductor DCR | Max. Current |
---|---|
1.72 Ohm/1000ft | 24 Amps per Conductor at 30ºC |
Voltage
UL Voltage Rating |
---|
600 V |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
90°C Dry, 90°C Wet | -30°C To +90°C Wet/90°C Dry |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
1.63 in (41.4 mm) | 2.04 in |
Max. Pull Tension |
347.2 lbs (157.5 kg) |
---|---|
Bulk Cable Weight |
135 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor, Outdoor, Sunlight Resistance, UV Resistance, Burial |
---|---|
Flammability / Reaction to Fire |
UL 1685 UL Loading, IEEE 1202 FT4 |
NEC / UL Compliance |
Article 310, Article 336, TC-ER, THWN-2 |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
History
Update and Revision |
Revision Number: 0.72 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.72 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Putup Type |
---|---|
A04124R 0105000 | Reel |