VFD 100% Gnd, 3C #1/0 Str TC XLPE Ins + #1/0 Symm. Seg. Gnd (3 of #4) Str BC, CTS, Blk PVC Jkt, 600/1000V TC-ER 90C Dry/Wet 1000V Flexible Motor Supply Cable WTTC
Regions Available: Global
Suitable Applications |
Variable Frequency Drives (VFD); AC Motor and Drive Systems; Class 1 Division 2 Hazardous Locations; Recommended Cable Gland Belden BTC150A1501RA |
---|
Element | No. of Elements | Size | Stranding | Material | Notes |
---|---|---|---|---|---|
Conductor(s) | 3 | 1/0 AWG | 7x19x21 | TC - Tinned Copper | Finely Stranded Tinned Copper Optomized for VFD Use |
Segmented Ground Wire | 3 | 4 AWG | 7x19x25 | BC - Bare Copper | Segmented Grounds (3 Totaling 1/0) |
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Conductor(s) | XLPE - Cross-Linked Polyethylene (Thermoset) | 0.057 in (1.4 mm) | 0.501 in (12.7 mm) | ICEA Chart M4 |
Ground Wire | No Insulation |
Shield Type | Material | Coverage | Notes |
---|---|---|---|
Helical Tape | Bare Copper (BC) | 100% | 2 mil Helical Copper Tape for Crack Resistance and High Frequency Noise Conduction |
Helical Tape | Bare Copper (BC) | 100% | 2 mil Helical Copper Tape for Crack Resistance and High Frequency Noise Conduction |
Material | Nom. Thickness | Nom. Diameter | Ripcord |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.083 in (2.1 mm) | 1.258 in (31.95 mm) | Yes |
Overall Cable Diameter (Nominal) |
1.258 in (31.95 mm) |
---|
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Inductance Cond-Grnd | Nom. Velocity of Prop. | Max. Current |
---|---|---|---|---|---|---|---|
Conductor(s) | 0.094 Ohm/1000ft | 37 pF/ft (120 pF/m) | 67 pF/ft (220 pF/m) | 50 Ohm | 0.072 µH/ft | 55% | 170 Amps per Conductor at 30ºC |
Segmented Ground Wire | 0.09 Ohm/1000ft (0.30 Ohm/km) |
UL Voltage Rating |
---|
1000 V (TC, WTTC, UL44, UL Flexible Motor Supply Cable), 600 V (C(UL) CIC TC) |
UL Temperature | Operating |
---|---|
90°C Dry, 90°C Wet | -40°C To +90°C |
Stationary Min. | Installation Min. |
---|---|
15.1 in (384 mm) | 15.1 in (384 mm) |
Max. Pull Tension |
5530 lbs (2510 kg) |
---|---|
Bulk Cable Weight |
1708 lbs/1000ft |
Environmental Suitability |
Indoor, Outdoor, Sunlight Resistance, Burial |
---|---|
Sustainability |
CA Prop 65 |
Flammability / Reaction to Fire |
UL 1685 UL Loading, FT4, IEEE 1202 FT4 |
NEC / UL Compliance |
Article 336, TC-ER, WTTC, XHHW-2, UL Flexible Motor Supply Cable |
CEC / C(UL) Compliance |
TC |
ICEA Compliance |
S-95-658 |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Other Standard Compliance(s) |
P-07-KA070003-MSHA |
Update and Revision |
Revision Number: 0.661 Revision Date: 06-20-2024 |
---|
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
29529 010500 | Black | Reel | 500 ft | 612825137986 | C 9 |
29529 0102000 | Black | Reel | 2,000 ft | 612825137955 | C Z |
29529 0102500 | Black | Reel | 2,500 ft | 612825137979 | C Z |