Product Number: 6139B8
Surveillance CATV MATV, RG-11 #14 Sol BC, FFEP Core, Duofoil® + AL Braid, PVDF Jkt, CMP, CATVP
Surveillance, CATV & MATV, RG-11, 14 AWG solid bare copper, foam FEP core, Duofoil® + 60% aluminum braid, PVDF jacket, CMP, CATVP
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
CATV, MATV |
---|
Construction Details
RG Type |
11 |
---|
Conductor
Size | Stranding | Nom. Diameter | Material |
---|---|---|---|
14 AWG | Solid | 0.064 in | BC - Bare Copper |
Insulation
Material | Nom. Insulation Diameter | Color Code |
---|---|---|
FEP - Fluorinated Ethylene Propylene (Foam) | 0.274 in (6.96 mm) | White |
Outer Shield
Layer | Outer Shield Type | Material | Material Trade Name | Coverage |
---|---|---|---|---|
1 | Tape | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
2 | Braid | Aluminum | 60% |
Outer Jacket
Material | Nom. Diameter |
---|---|
PVDF - Polyvinylidene Fluoride | 0.348 in (8.84 mm) |
Overall Cable Diameter (Nominal) |
0.348 in (8.84 mm) |
---|
Electrical Characteristics
Attenuation
Frequency | Nom. Attenuation |
---|---|
1 MHz | 0.17 dB/100ft |
10 MHz | 0.40 dB/100ft |
50 MHz | 1.00 dB/100ft |
100 MHz | 1.40 dB/100ft |
200 MHz | 2.30 dB/100ft |
400 MHz | 3.70 dB/100ft |
700 MHz | 5.30 dB/100ft |
900 MHz | 6.40 dB/100ft |
1000 MHz | 6.90 dB/100ft |
Electricals
Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
---|---|---|---|---|
2.5 Ohm/1000ft | 3.8 Ohm/1000ft (12 Ohm/km) | 16.3 pF/ft (53.5 pF/m) | 75 Ohm | 83% |
Voltage
UL Voltage Rating |
---|
300 V (CMP) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
150°C | -20°C to +150°C |
Bend Radius
Installation Min. |
---|
3.5 in (89 mm) |
Max. Pull Tension |
107 lbs (48.5 kg) |
---|---|
Bulk Cable Weight |
58 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor - Plenum, Indoor |
---|---|
Sustainability |
CA Prop 65, Product Lens™, Environmental Product Declaration (EPD) Available |
Flammability / Reaction to Fire |
NFPA 262 |
NEC / UL Compliance |
CATVP, CMP |
CEC / C(UL) Compliance |
CMP |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
History
Update and Revision |
Revision Number: 0.480 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.480 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
6139B8 0091000 | White | Reel | 1,000 ft | 612825173816 | C |