9212

MIL-C-17G, RG11, 75 Ohm Coax, #18 Str TC, 95% BC Braid, CMH

...
18 awg stranded (7x26) .048" tinned copper conductor, polyethylene insulation, bare copper braid shield (95% coverage), non-contaminating PVC jacket.

Regions Available: Global
Get Product Alerts

Specifications
Physical Characteristics (Overall)
Conductor
AWG Stranding Material Nominal Diameter No. of Coax
18 Stranded TC - Tinned Copper 0.048 in 1

Conductor Count

1

Insulation
Material Nominal Diameter
PE - Polyethylene 0.285 in
Outer Shield
Type Material Coverage [%]
Braid Bare Copper (BC) 95%
Outer Jacket
Material Nominal Diameter
PVC - Polyvinyl Chloride (Non-Contaminating) 0.405 in
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR Nominal Conductor DCR Conductor Resistance Nominal Outer Shield DCR Outer Conductor DCR
6.1 Ohm/1000ft 6.1 Ohm/1000ft 1.2 Ohm/1000ft 1.2 Ohm/1000ft
Capacitance
Nom. Capacitance Conductor to Shield
20.5 pF/ft
Inductance
Nominal Inductance
0.17 µH/ft
Impedance
Nominal Characteristic Impedance
75 Ohm
High Frequency (Nominal/Typical)
Frequency [MHz] Nom. Insertion Loss
1 MHz 0.2 dB/100ft
10 MHz 0.7 dB/100ft
50 MHz 1.3 dB/100ft
100 MHz 2 dB/100ft
200 MHz 2.9 dB/100ft
400 MHz 4.2 dB/100ft
700 MHz 5.8 dB/100ft
900 MHz 6.9 dB/100ft
1000 MHz 7.2 dB/100ft
Delay
Nominal Delay Nominal Velocity of Propagation (VP) [%]
1.54 ns/ft 66%
Voltage
Non-UL Voltage Rating
3700 V RMS
Temperature Range

Non-UL Temp Rating

60°C

Operating Temperature Range

-40°C To +85°C

Mechanical Characteristics

Bulk Cable Weight

96 lbs/1000ft

Max. Pull Tension

143 lbs

Min. Bend Radius/Minor Axis

4.25 in

Standards

NEC/(UL) Compliance

CMH

CEC/C(UL) Compliance

CMH

RG Type

11

Military Compliance

MIL-DTL-17, M17/6, QPL

Applicable Environmental and Other Programs

Environmental Space

Indoor (Not Riser or Plenum)

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/11/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

No

MII Order #39 (China RoHS)

Yes

Suitability

Suitability - Indoor

Yes

Flammability, LS0H, Toxicity Testing

UL Flammability

VW-1

CSA Flammability

FT1

Plenum/Non-Plenum

Plenum (Y/N)

No

Related Part Numbers

Footnote

C - CRATE REEL PUT-UP.

History

Update and Revision

Revision Number: 0.335 Revision Date: 04-29-2024

Part Numbers
Item # Color Put-Up Type Length UPC
9212 0101000 Black Reel 1,000 ft 612825357834

Coaxial Video Cable
Catalogs