Product Number: 716SNS1P11HQ-25
ProSNS RG-11 Universal "F" Coax Compression Connector 7/16" Hex Head
ProSNS RG11 "F" male, 7/16" hex head, (quad-shield) polymer compression sleeve for easy insertion & lowest possible tool compression force. Prepositioned polymer sleeve can be detached. 25 per Pack. This product is discontinued. Please contact Belden Customer Service to check for existing saleable inventory. It has been replaced by one of Belden's PPC Brand EX Series connectors - EX11N716. For product information please visit: https://products.ppc-online.com/product/ex-ex11n716/
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
CATV, Video Distribution, RF Applications |
---|
Physical Characteristics (Overall)
Packaging |
25 Pack |
---|---|
Number of Pieces |
1 |
Connectors
Materials
Description | Material |
---|---|
Nut | Nickel/Tin Plated Brass |
O-Ring | Ethylene Propylene |
Body | Nickel/Tin Plated Brass |
Contact | Gold Plated |
Electrical Characteristics
Impedance
Nominal Characteristic Impedance |
---|
75 Ohm |
Return Loss
Frequency [MHz] |
---|
≥-30 dB up to 1 GHz typical |
Electrical Characteristics Notes |
Meets or exceeds SCTE specifications. |
---|
Temperature Range
Operating Temperature Range |
-40°F (-40°C) to 140°F (60°C) |
---|
Mechanical Characteristics
Footprint/Type |
Coax |
---|---|
Connector Interface Type |
F |
Gender |
Male - plug |
Connector Series Name |
ProSNS |
Color Band |
Violet |
Locking |
No |
Tool Compatibility |
CPLCCT-LS59/11 or SNSUNI (compression), PS11 (strip) |
Termination Type |
Compression |
Cable Center Conductor Diameter Limits |
.0634 - .0647 inch |
---|---|
Cable Dielectric Diameter Limits |
.280 - .294 inch |
Cable Outer Jacket Diameter Limits |
.390 - .417 inch |
Cable Insertion Force |
20 lbf |
Cable Retention Force |
40 lbf |
Standards
RG Type |
11 |
---|
Applicable Environmental and Other Programs
Environmental Space |
Indoor/Outdoor |
---|---|
EU CE Mark |
Yes |
Suitability
Suitability - Indoor |
Yes |
---|---|
Suitability - Outdoor |
Yes |
Plenum/Non-Plenum
Plenum (Y/N) |
No |
---|
Related Part Numbers
Footnote |
Q - STANDARD PACKAGES CANNOT BE BROKEN. |
---|
Patent |
This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents. |
---|
Product Notes
Notes |
Salt Fog: Passes 1000 hours ANSI/SCTE 143 2007, RFI Shielding: -85 dB (60% bonded foil) |
---|
History
Update and Revision |
Revision Number: 0.149 Revision Date: 04-04-2025 |
---|
Information
Update and Revision |
Revision Number: 0.149 Revision Date: 04-04-2025 |
---|
Part Numbers
Item # | Color | UPC |
---|---|---|
716SNS1P11HQ-25 | No Color | 845671004977 |