RVAFFPSME-S1

REVConnect 10GX Shielded Coupler, CAT6A, CMP, T568A/B-T568A/B

RVAFFPSME-S1
REVConnect 10GX Shielded Coupler, CAT6A, Single Packaging (incl. 2 cores), CMP, T568A/B-T568A/B

Regions Available: Global
Get Product Alerts

Specifications
Product Overview

Suitable Applications

10GX System, TIA Category 6A, ISO Class EA, 10G Base-T,Wi-Fi 6, Wi-Fi 5, Surveillance, HDBaseT, PoE++, PoE+, PoE, Noisy Environments

Connectors
Materials
Type
REVConnect
Electrical Characteristics

Current Rating

1.500 A

Insulation Resistance

500 M-Ohm Minimum

Temperature Range

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Mechanical Characteristics

Tool Compatibility

RVUTT01 Termination Tool

Termination Front Connection Durability

750 cycles

Termination Rear Connection Durability

200 cycles

Standards

UL Rating

UL94 V-0, UL1863, UL2043

Data Category

Category 6A

TIA/EIA Compliance

Category 6A - TIA 568.C.2, Category 6A - ISO/IEC 11801:2002 Ed.2

IEEE Compliance

Power Over Ethernet (PoE) IEEE 802.3at type 1 and 2 (up to 30W), IEEE802.3bt/D1.7 type 3 and 4 (up to 100W), CISCO UPOE (up to 60W), Power over HDBaseTTM (up to 100W)

Applicable Environmental and Other Programs

Environmental Space

Indoor

Suitability

Suitability - Indoor

Yes

Suitability - Outdoor

No

Flammability, LS0H, Toxicity Testing

UL Flammability

UL2043 Air Handling Spaces

Safety Listing

c(UL)us Listed

Related Part Numbers

Related Parts

REVConnect

History

Update and Revision

Revision Number: 0.11 Revision Date: 04-08-2022

Resources
Warranties