UTG20RVPU

UTG 20 REVConnect Plug, UTP, Single Pack

UTG20RVPU
UTG 20 REVConnect Plug, UTP, Single Pack

Regions Available: Global
Get Product Alerts

Specifications
Product Overview

Suitable Applications

UTG 20, 10GBASE-T

Physical Characteristics (Overall)

Wiring Scheme

T568A/B

Packaging

Individually packaged in a plastic bag.

Weight

0.016 lbs

Connectors
Materials
Description Material Type
Front Connection Copper Clad Flexible PCB, Gold plated contacts over Palladium/Nickel RJ45
Rear Connection Copper Clad Flexible PCB, Gold plated contacts over Palladium/Nickel REVConnect
Connector Body Polycarbonate - UL94V-0
Electrical Characteristics

Dielectric Strength

1,000V RMS @ 60 Hz for 1 minute (Signals to Ground)

Current Rating

1.500 A

Insulation Resistance

500 M-Ohm Minimum

Max Contact Resistance

20 mOhm

Termination Resistance

2.5 mOhm

Temperature Range

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Operating Temperature Range

-10°C To +60°C

Mechanical Characteristics

Footprint/Type

KeyConnect

Tool Compatibility

RVUTT01 Termination Tool

Plug /Jack Compatibility

RJ45

Termination Front Connection

Mated Connection

Termination Front Connection Durability

750 cycles

Termination Rear Connection

Mated Connection

Termination Rear Connection Durability

20 cycles

Cable/Connector Retention

15 lbs.

Connector/Hardware Retention

20 lbs

Plug/Connector Retention

11.250 lbs

Standards

UL Rating

UL94V-0

IEEE Compliance

Power Over Ethernet (PoE) IEEE 802.3at type 1 and 2 (up to 30W), IEEE802.3bt/D1.7 type 3 and 4 (up to 100W), CISCO UPOE (up to 60W), Power over HDBaseTTM (up to 100W)

Other Standards

IEC 60603-7, FCC Part 68-F

Third Party Performance Verification

UTG Framework 1.0, UTG Bear Attack (BERetAC)

Applicable Environmental and Other Programs

Environmental Space

Indoor

EU Directive 2002/95/EC (RoHS)

Yes

MII Order #39 (China RoHS)

EUP 50

Suitability

Suitability - Indoor

Yes

Flammability, LS0H, Toxicity Testing

UL Flammability

UL2043 Air Handling Spaces

Safety Listing

c(UL)us Listed

Product Notes

Notes

Please see Installation Guide PX106434.

History

Update and Revision

Revision Number: 0.151 Revision Date: 07-10-2019

Resources
Warranties