PROFIBUS Data Double-Ended Cordset: Male straight B-coded black M12 Standard to male angled SUB-D-coded SUB-D, shielded, + 4.75 … +5.25 V DC, 12.5 mA; PUR violet cable, 2-wires, 0.34 mm²
Regions Available: Global
Pin 1 | Pin 2 | Pin 3 | Pin 4 | Pin 5 |
---|---|---|---|---|
n.c. | green | n.c. | red | n.c. |
Pin 1 | Pin 2 | Pin 3 | Pin 4 | Pin 5 | Pin 6 | Pin 7 | Pin 8 | Pin 9 |
---|---|---|---|---|---|---|---|---|
n.c. | n.c. | green | n.c. | n.c. | n.c. | n.c. | red | n.c. |
Product Family |
Data Connectors |
---|---|
Connector Type |
Cordset, double ended |
Shielding |
Shielded |
Operating Voltage |
+ 4.75 … +5.25 V DC |
Rated Current* |
12.5 mA |
Data Transmission |
PROFIBUS |
Product Sub Family |
M12 Standard |
---|---|
Type of Contact / Gender |
Male |
Connector Design |
Straight |
Attachment Type |
Coupling Screw |
Number of Pins |
5 |
Coding |
B |
Contact Resistance |
≤ 10 mOhm |
Insulation Resistance |
˃ 10^9 Ohm |
Mating Cycles |
≤ 100 |
Ambient Temperature (Operation)* |
- 25 °C - + 80 °C |
Protection Degree / IP Rating** |
IP65, IP67 |
Design Standard |
IEC 61076-2-101 |
Pollution Degree |
3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Overvoltage Category |
I acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material |
CuZn |
Contact Plating |
Cu/Au |
Contact Bearer Material |
TPU-GF |
Contact Bearer Color |
Violett |
Flammability Class (Contact Bearer) |
UL 94 HB |
Molded Body Material |
TPU |
Molded Body Color |
Black |
Flammability Class (Molded Body) |
UL 94 HB |
Attachment Material |
CuZn |
Attachment Plating |
Nickel-plated |
Shielding Material |
CuZn, tin-plated |
Fastening Torque (Attachment) |
M 12x1: (50-60) Ncm, hand-tight |
Note |
Do not connect or disconnect under load. |
Cable Number |
254 |
---|---|
Conductor Size |
0.34 mm² |
Number of Wires |
2 |
Minimal Bending Radius (Fixed Inst) |
˃ 5 x D |
Minimal Bending Radius (Flexible Inst) |
˃ 10 x D |
Cycles (Bending) |
˃ 1 M |
Conductor material |
Cu |
Cable Jacket Material |
PUR |
Cable Jacket Color |
violet matt similarly RAL 4001 |
Cable Diameter D |
ø 7.60 ± 0.30 mm |
Wire Insulation Material |
PE |
Insulated Wire Diameter |
ø 2.60 ± 0.05 mm |
Overall Shield (Cable) |
Cu-ETP1 tinned |
Foil shield |
Al-PT Foil |
Ambient Temperature (Fixed Installation) |
- 50 °C - + 80 °C |
Ambient Temperature (Flex Installation) |
- 25 °C - + 80 °C |
Ambient Temperature (Drag Chain Inst) |
- 25 °C - + 60 °C |
UL Cable Type |
AWM: 20549 |
Flammability Class (Cable Jacket) |
DIN EN 60332-2-2, VDE 0482-332-2-2, IEC 60332-2-2, CSA FT-2, flame-retardant |
Cable Characteristics |
Exclusion of dangerous materials; Line fulfills the transmission values RS485 (Type A) of the PROFIBUS user organization; Free of lacquer wetting disturbing substances; Good microbes and hydrolysis resistance Mainly plasticizer diffusion free; Good chemical and oil resistance; Exclusion of PVC and Silicone; Coldness flexibility |
Core Colors |
red, green |
Product Sub Family, Side 2 |
SUB-D |
---|---|
Type of Contact / Gender, Side 2 |
Male |
Connector Design, Side 2 |
Angled |
Number of Pins, Side 2 |
9 |
Coding, Side 2 |
SUB-D |
Contact Resistance, Side 2 |
≤ 20 mOhm |
Ambient Temperature (Operation), Side 2* |
0 °C - + 60 °C |
Protection Degree / IP Rating, Side 2** |
IP40 |
Overvoltage Category, Side 2 |
I acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material, Side 2 |
CuZn |
Contact Plating, Side 2 |
Cu/Au |
Contact Bearer Material, Side 2 |
PA |
Contact Bearer Color, Side 2 |
Black |
Flammability Class (Contact Bearer), Side 2 |
UL 94 V-0 |
Molded Body Material, Side 2 |
ABS, nickel-plated |
Molded Body Color, Side 2 |
Nickel |
RoHS Compliant |
yes |
---|
Halogenfree |
DIN EN 50267-2-1, IEC 60754-1, VDE 0482-267-2-1 |
---|
Protection Degree / IP Rating Note |
** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
---|---|
Note Derating |
Notice derating |
Update and Revision |
Revision Number: 0.63 Revision Date: 02-03-2025 |
---|
Item # | Item Description | Cable Length |
---|---|---|
64060 | 0975 254 105/0,3 M | 0.3 m |
49255 | 0975 254 105/1 M | 1 m |
49296 | 0975 254 105/2 M | 2 m |
49297 | 0975 254 105/3 M | 3 m |
49298 | 0975 254 105/5 M | 5 m |
52327 | 0975 254 105/10 M | 10 m |
90993 | 0975 254 105/15 M | 15 m |
87840 | 0975 254 105/20 M | 20 m |
97772 | 0975 254 105/25 M | 25 m |
1206 | 0975 254 105/40 M | 40 m |
4442 | 0975 254 105/75 M | 75 m |