Fast Ethernet Cat5e Data Single-Ended Cordset: M12 Standard, female, straight, 4-pin, D-coded, shielded, black body, 50 V AC / 60 V DC, 4 A; PUR green cable, 4-wires, 2x2x0.34 mm²
Regions Available: Global
Pin 1 | Pin 2 | Pin 3 | Pin 4 |
---|---|---|---|
yellow | white | orange | blue |
Product Family |
Data Connectors |
---|---|
Product Sub Family |
M12 Standard |
Connector Type |
Cordset, single ended |
Type of Contact / Gender |
Female |
Connector Design |
Straight |
Number of Pins |
4 |
Coding |
D |
Shielding |
Shielded |
Attachment Type |
Coupling Nut |
Rated Voltage |
60 V |
Rated Voltage (UL) |
30 V AC/DC |
Rated Impulse Voltage |
1.5 kV |
Operating Voltage |
50 V AC / 60 V DC |
Rated Current* |
4 A |
Rated Current (UL)* |
4 A |
Data Transmission |
Fast Ethernet Cat5e |
Data Transmission Rate |
100 Mbit/s |
Contact Resistance |
≤ 10 mOhm |
Insulation Resistance |
˃ 10^9 Ohm |
Mating Cycles |
≤ 100 |
Ambient Temperature (Operation)* |
- 40 °C - + 90 °C |
Operating Temperature (UL) |
max. + 50 °C |
Protection Degree / IP Rating** |
IP65, IP67, IP69K |
Design Standard |
IEC 61076-2-101 |
Pollution Degree |
3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Overvoltage Category |
III acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material |
CuSn |
---|---|
Contact Plating |
Cu/Au |
Contact Bearer Material |
PBT |
Contact Bearer Color |
Black |
Flammability Class (Contact Bearer) |
UL 94 HB |
Molded Body Material |
TPU |
Molded Body Color |
Black |
Flammability Class (Molded Body) |
UL 94 HB |
Attachment Material |
CuZn |
Attachment Plating |
Nickel-plated |
Shielding Material |
CuZn, tin-plated |
Fastening Torque (Attachment) |
M 12x1: (50-60) Ncm, hand-tight |
---|
Cable Number |
342 |
---|---|
Conductor Size |
2x2x0.34 mm² |
Number of Wires |
4 |
Minimal Bending Radius (Fixed Inst) |
˃ 5 x D |
Minimal Bending Radius (Flexible Inst) |
˃ 10 x D |
Cycles (Bending) |
˃ 2 M |
Cycles (Torsion) |
˃ 2 M @ ± 360 °/1 m |
Conductor material |
Cu |
Cable Jacket Material |
PUR |
Cable Jacket Color |
green matt similarly RAL 6018 |
Cable Diameter D |
ø 6.50 ± 0.20 mm |
Wire Insulation Material |
PP |
Insulated Wire Diameter |
ø 1.58 ± 0.05 mm |
Overall Shield (Cable) |
Cu-ETP1 tinned |
Foil shield |
Al-PT Foil |
Ambient Temperature (Fixed Installation) |
- 50 °C - + 80 °C |
Ambient Temperature (Flex Installation) |
- 25 °C - + 80 °C |
Ambient Temperature (Drag Chain Inst) |
- 25 °C - + 60 °C |
UL Cable Type |
AWM: 20549 |
Flammability Class (Cable Jacket) |
DIN EN 60332-2-2, VDE 0482-332-2-2, IEC 60332-2-2, CSA FT-2, flame-retardant |
Cable Characteristics |
Exclusion of dangerous materials; Line construction similar PROFInet C-Specification; Line requirements similar: IEC 11801, IEC 61156 (CAT 5), EN 50173, EN 50288-2-2 (100MHz-cable and EIA/TIA 568 B (CAT 5e), Good microbes and hydrolysis resistance; Mainly plasticizer diffusion free; Good chemical and oil resistance; Exclusion of PVC and Silicone; LABS-free of lacquer wetting disturbing substances; Coldness flexibility |
Core Colors |
star quad: white & blue, yellow & orange |
UL-File |
E315587 |
---|---|
UL |
UL 2238; cURus |
RoHS Compliant |
yes |
---|
Halogenfree |
DIN EN 50267-2-1, IEC 60754-1, VDE 0482-267-2-1 |
---|---|
Oil Resistance |
EN 60811 Part 2-1 |
Note Derating |
Notice derating |
---|---|
Protection Degree / IP Rating Note |
** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
Note |
Do not connect or disconnect under load. |
Item # | Item Description | Cable Length |
---|---|---|
934717001 | 0985 342 118/0,5 M | 0.5 m |
934717002 | 0985 342 118/1 M | 1 m |
12004 | 0985 342 118/1,5 M | 1.5 m |
934717003 | 0985 342 118/2 M | 2 m |
2618 | 0985 342 118/3 M | 3 m |
934717004 | 0985 342 118/5 M | 5 m |
12002 | 0985 342 118/8 M | 8 m |
934717005 | 0985 342 118/10 M | 10 m |
934717006 | 0985 342 118/15 M | 15 m |
934717007 | 0985 342 118/20 M | 20 m |
9924 | 0985 342 118/25 M | 25 m |
12001 | 0985 342 118/30 M | 30 m |
12000 | 0985 342 118/35 M | 35 m |
11999 | 0985 342 118/40 M | 40 m |
11998 | 0985 342 118/45 M | 45 m |
11996 | 0985 342 118/50 M | 50 m |