Fast Ethernet Cat5e Data Double-Ended Cordset: Male straight RJ45-coded black RJ45 Field Attachable to male straight RJ45-coded black RJ45 Field Attachable, shielded, 30 V AC / 42 V DC, 1.5 A; PUR green cable, 4-wires, 2x2x0.34 mm²
Regions Available: Global
Pin 1 | Pin 2 | Pin 3 | Pin 4 |
---|---|---|---|
yellow | orange | white | blue |
Pin 1 | Pin 2 | Pin 3 | Pin 4 |
---|---|---|---|
yellow | orange | white | blue |
Product Family |
Data Connectors |
---|---|
Connector Type |
Cordset, double ended |
Shielding |
Shielded |
Rated Voltage |
60 V |
Rated Impulse Voltage |
1 kV |
Operating Voltage |
30 V AC / 42 V DC |
Rated Current* |
1.5 A |
Data Transmission |
Fast Ethernet Cat5e |
Data Transmission Rate |
100 Mbit/s |
Product Sub Family |
RJ45 Field Attachable |
---|---|
Type of Contact / Gender |
Male |
Connector Design |
Straight |
Number of Pins |
4 |
Coding |
RJ45 |
Contact Resistance |
≤ 20 mOhm |
Insulation Resistance |
˃ 10^9 Ohm |
Mating Cycles |
≤ 750 |
Ambient Temperature (Operation)* |
- 40 °C - + 70 °C |
Protection Degree / IP Rating** |
IP20 |
Design Standard |
IEC 60603-7 |
Overvoltage Category |
I acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material |
CuSn |
Contact Plating |
Cu/Au |
Contact Bearer Material |
PA |
Contact Bearer Color |
Black |
Flammability Class (Contact Bearer) |
UL 94 V-0 |
Housing Material |
PA |
Housing Color |
Black |
Flammability Class (Housing) |
UL 94 V-0 |
Shielding Material |
Copper, nickel-plated |
Note |
Do not connect or disconnect under load. |
Cable Number |
342 |
---|---|
Conductor Size |
2x2x0.34 mm² |
Number of Wires |
4 |
Minimal Bending Radius (Fixed Inst) |
˃ 5 x D |
Minimal Bending Radius (Flexible Inst) |
˃ 10 x D |
Cycles (Bending) |
˃ 2 M |
Cycles (Torsion) |
˃ 2 M @ ± 360 °/1 m |
Conductor material |
Cu |
Cable Jacket Material |
PUR |
Cable Jacket Color |
green matt similarly RAL 6018 |
Cable Diameter D |
ø 6.50 ± 0.20 mm |
Wire Insulation Material |
PP |
Insulated Wire Diameter |
ø 1.58 ± 0.05 mm |
Overall Shield (Cable) |
Cu-ETP1 tinned |
Foil shield |
Al-PT Foil |
Ambient Temperature (Fixed Installation) |
- 50 °C - + 80 °C |
Ambient Temperature (Flex Installation) |
- 25 °C - + 80 °C |
Ambient Temperature (Drag Chain Inst) |
- 25 °C - + 60 °C |
UL Cable Type |
AWM: 20549 |
Flammability Class (Cable Jacket) |
DIN EN 60332-2-2, VDE 0482-332-2-2, IEC 60332-2-2, CSA FT-2, flame-retardant |
Cable Characteristics |
Exclusion of dangerous materials; Line construction similar PROFInet C-Specification; Line requirements similar: IEC 11801, IEC 61156 (CAT 5), EN 50173, EN 50288-2-2 (100MHz-cable and EIA/TIA 568 B (CAT 5e), Good microbes and hydrolysis resistance; Mainly plasticizer diffusion free; Good chemical and oil resistance; Exclusion of PVC and Silicone; LABS-free of lacquer wetting disturbing substances; Coldness flexibility |
Core Colors |
star quad: white & blue, yellow & orange |
Product Sub Family, Side 2 |
RJ45 Field Attachable |
---|---|
Type of Contact / Gender, Side 2 |
Male |
Connector Design, Side 2 |
Straight |
Number of Pins, Side 2 |
4 |
Coding, Side 2 |
RJ45 |
Contact Resistance, Side 2 |
≤ 20 mOhm |
Insulation Resistance, Side 2 |
˃ 10^9 Ohm |
Mating Cycles, Side 2 |
≤ 750 |
Ambient Temperature (Operation), Side 2* |
- 40 °C - + 70 °C |
Protection Degree / IP Rating, Side 2** |
IP20 |
Design Standard, Side 2 |
IEC 60603-7 |
Overvoltage Category, Side 2 |
I acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material, Side 2 |
CuSn |
Contact Plating, Side 2 |
Cu/Au |
Contact Bearer Material, Side 2 |
PA |
Contact Bearer Color, Side 2 |
Black |
Flammability Class (Contact Bearer), Side 2 |
UL 94 V-0 |
Housing Material, Side 2 |
PA |
Housing Color, Side 2 |
Black |
Flammability Class (Housing), Side 2 |
UL 94 V-0 |
Shielding Material, Side 2 |
Copper, nickel-plated |
RoHS Compliant |
yes |
---|
Halogenfree |
DIN EN 50267-2-1, IEC 60754-1, VDE 0482-267-2-1 |
---|---|
Oil Resistance |
EN 60811 Part 2-1 |
Protection Degree / IP Rating Note |
** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
---|---|
Note Derating |
Notice derating |
Update and Revision |
Revision Number: 0.71 Revision Date: 02-03-2025 |
---|
Item # | Item Description | Cable Length |
---|---|---|
1036 | 0985 342 502/1M | 1M |
1464 | 0985 342 502/2 M | 2 M |
993 | 0985 342 502/10 M | 10 M |
1037 | 0985 342 502/15 M | 15 M |
991 | 0985 342 502/20 M | 20 M |