Fast Ethernet Cat5e Data Single-Ended Cordset: RJ45 Field Attachable, male, straight, 4-pin, RJ45-coded, shielded, black housing, 30 V AC / 42 V DC, 1.5 A; TPE green cable, 4-wires, 0.38 mm²
Regions Available: Global
Pin 1 | Pin 2 | Pin 3 | Pin 4 |
---|---|---|---|
yellow | orange | white | blue |
Product Family |
Data Connectors |
---|---|
Product Sub Family |
RJ45 Field Attachable |
Connector Type |
Cordset, single ended |
Type of Contact / Gender |
Male |
Connector Design |
Straight |
Number of Pins |
4 |
Coding |
RJ45 |
Shielding |
Shielded |
Rated Voltage |
60 V |
Rated Impulse Voltage |
1 kV |
Operating Voltage |
30 V AC / 42 V DC |
Rated Current* |
1.5 A |
Data Transmission |
Fast Ethernet Cat5e |
Data Transmission Rate |
100 Mbit/s |
Contact Resistance |
≤ 20 mOhm |
Insulation Resistance |
˃ 10^9 Ohm |
Mating Cycles |
≤ 750 |
Ambient Temperature (Operation)* |
- 40 °C - + 70 °C |
Protection Degree / IP Rating** |
IP20 |
Design Standard |
IEC 60603-7 |
Overvoltage Category |
I acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material |
CuSn |
---|---|
Contact Plating |
Cu/Au |
Contact Bearer Material |
PA |
Contact Bearer Color |
Black |
Flammability Class (Contact Bearer) |
UL 94 V-0 |
Housing Material |
PA |
Housing Color |
Black |
Flammability Class (Housing) |
UL 94 V-0 |
Shielding Material |
Copper, nickel-plated |
Cable Number |
542 |
---|---|
Conductor Size |
0.38 mm² |
Number of Wires |
4 |
Minimal Bending Radius (Fixed Inst) |
˃ 30 mm |
Minimal Bending Radius (Flexible Inst) |
˃ 60 mm |
Cycles (Bending) |
˃ 5 M |
Conductor material |
Cu |
Cable Jacket Material |
TPE |
Cable Jacket Color |
green matt similarly RAL 6018 |
Cable Diameter D |
ø 6.50 ± 0.20 mm |
Wire Insulation Material |
PP |
Insulated Wire Diameter |
ø 1.50 mm |
Overall Shield (Cable) |
Cu-ETP1 tinned |
Foil shield |
Al-PT Foil |
Ambient Temperature (Fixed Installation) |
- 40 °C - + 90 °C (UL: + 80 °C) |
Ambient Temperature (Flex Installation) |
- 40 °C - + 90 °C (UL: + 80 °C) |
Ambient Temperature (Drag Chain Inst) |
- 25 °C - + 60 °C |
Flammability Class (Cable Jacket) |
CM (UL 1685) |
Cable Characteristics |
Exclusion of dangerous materials; Sunlight resistance: UL 1581 sec. 1200 |
Core Colors |
white, blue, yellow, orange |
RoHS Compliant |
yes |
---|
Oil Resistance |
UL OIL RES I |
---|
Note Derating |
Notice derating |
---|---|
Protection Degree / IP Rating Note |
** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
Note |
Do not connect or disconnect under load. |
Item # | Item Description | Cable Length |
---|---|---|
6965 | 0985 S4742 501/0,5 M | 0.5 m |
6968 | 0985 S4742 501/3 M | 3 m |