Fast Ethernet Cat5e, double-ended cord set, M12 male, straight, 4-pin, D-coding to a RJ45 male, straight, 8-pin, 24 AWG TPE cable, stranded/shielded, 2 twisted bonded pairs with orange jacket
Regions Available: Global
Product Family |
Data Connectors |
---|---|
Connector Type |
Cordset, double ended |
Shielding |
Shielded |
Rated Voltage |
42 V |
Rated Impulse Voltage |
1.5 kV |
Operating Voltage |
30 V AC/ 42 V DC |
Rated Current* |
1.5 A |
Data Transmission |
Fast Ethernet Cat5e |
Data Transmission Rate |
100 Mbit/s |
Product Sub Family |
M12 Standard |
---|---|
Type of Contact / Gender |
Male |
Connector Design |
Straight |
Attachment Type |
Knurled Screw |
Number of Pins |
4 |
Coding |
D |
Mating Cycles |
≤ 100 |
Cable Gland |
PG 11, color see standard article |
Ambient Temperature (Operation)* |
- 25 °C - + 75 °C |
Protection Degree / IP Rating** |
IP65, IP67 |
Design Standard |
IEC 61076-2-101 |
Pollution Degree |
3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Clearance / Creepage Distance |
EN 60664-1 (2003/11); VDE 0110-1 |
Overvoltage Category |
III acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material |
CuSn |
Contact Plating |
Cu/Au |
Contact Bearer Material |
PBT |
Contact Bearer Color |
Black |
Flammability Class (Contact Bearer) |
UL 94 HB |
Molded Body Material |
TPU |
Molded Body Color |
Black |
Flammability Class (Molded Body) |
UL 94 HB |
Housing Color |
semi-transparent |
Attachment Material |
CuZn |
Attachment Plating |
Nickel-plated |
Shielding Material |
CuZn, tin-plated |
Gasket Material |
NBR |
Fastening Torque (Cable Gland) |
PG11: (250-375) Ncm |
Fastening Torque (Attachment) |
M 12x1: (50-60) Ncm, hand-tight |
Accessories to Order Separately |
gasket: 730-801-002, NBR, temperature range: -30°C to +90°C, flat gasket GDM 3-7, pale brown; 731-739-004,EPDM, temperature range: -40°C to +125°C, flat gasket GDM 3-21, pale brown; 731-740-002, MPQ, temperature range: -40°C to +125°C, flat gasket GDM 3-17, red; 731-531-002, NBR, temperature range: -30°C to +90°C, profile gasket GDM 3-16, black ; 731-532-002, VMQ, temperature range: -40°C to +125°C, profile gasket GDM 3-17, red central screw: 732-574-001, knurled screw (grey) 734-363-001, stainless steel screw 735-507-001,torx screw |
Cable Number |
YM5753-N |
---|---|
Conductor Size |
24 AWG |
Number of Wires |
2 Pair (bonded twisted pairs) |
Minimal Bending Radius (Fixed Inst) |
|
Minimal Bending Radius (Flexible Inst) |
|
Cycles (Bending) |
|
Cycles (Torsion) |
˃ 5 M @ ± 360 °/1 m |
Cable Jacket Material |
TPE |
Cable Jacket Color |
Orange |
Cable Diameter D |
ø 7.62 mm |
Wire Insulation Material |
Polyolefin |
Insulated Wire Diameter |
ø 1.02 ± 0.05 mm |
Overall Shield (Cable) |
TC Braid 65% |
Foil shield |
Al Foil 100% |
Ambient Temperature (Fixed Installation) |
- 40 °C - + 75 °C |
Ambient Temperature (Flex Installation) |
- 25 °C - + 75 °C |
Ambient Temperature (Drag Chain Inst) |
- 25 °C - + 60 °C |
UL Cable Type |
AWM 20626, 80C 600 V |
Cable Characteristics |
NEMA WC-63.1 Category 5, ICEA 661, Category 5e Patch, TIA/EI-568-B.2, Category 5e, Indoor/Outdoor Yes, Oil Res |
Core Colors |
Bonded Twisted pairs: wh/or | wh/gn |
Product Sub Family, Side 2 |
RJ45 |
---|---|
Type of Contact / Gender, Side 2 |
Male |
Connector Design, Side 2 |
Straight |
Attachment Type, Side 2 |
Plug |
Number of Pins, Side 2 |
8 (4 terminated) |
Coding, Side 2 |
RJ45 |
Mating Cycles, Side 2 |
≤ 750 |
Ambient Temperature (Operation), Side 2* |
- 40 °C - + 70 °C |
Protection Degree / IP Rating, Side 2** |
IP20 |
Contact Base Material, Side 2 |
P / CuSN |
Contact Plating, Side 2 |
Au |
Contact Bearer Material, Side 2 |
Polycarbonate |
Contact Bearer Color, Side 2 |
Clear |
Molded Body Material, Side 2 |
Elastomer Polyolefin |
Molded Body Color, Side 2 |
Black |
RoHS Compliant |
Yes |
---|
Oil Resistance |
Yes |
---|
Note Derating |
Notice derating |
---|
Update and Revision |
Revision Number: 0.39 Revision Date: 02-03-2025 |
---|
Item # | Item Description | Cable Length |
---|---|---|
900016225 | 0985 YM57530-N 103/5M | 5 m |
900005052 | 0985 YM57530-N 103/6.5M | 6.5 m |
900005149 | 0985 YM57530-N 103/10M | 10 m |
900005054 | 0985 YM57530-N 103/12M | 12 m |
900004996 | 0985 YM57530-N 103/15M | 15 m |
900005053 | 0985 YM57530-N 103/16M | 16 m |
900004997 | 0985 YM57530-N 103/20M | 20 m |
900005156 | 0985 YM57530-N 103/25M | 25 m |
900005150 | 0985 YM57530-N 103/30M | 30 m |
900016173 | 0985 YM57530-N 103/40M | 40 m |