Fast Ethernet Cat5e, double-ended cord set, RJ45 male, straight, 8-pin to a RJ45 male, straight, 8-pin, 24 AWG TPE cable, stranded/shielded, 2 twisted bonded pairs with yellow jacket
Regions Available: Global
Product Family |
Data Connectors |
---|---|
Connector Type |
Cordset, double ended |
Shielding |
Shielded |
Rated Voltage |
42 V |
Rated Impulse Voltage |
1.5 kV |
Operating Voltage |
30 V AC/ 42 V DC |
Rated Current* |
1.5 A |
Data Transmission |
Fast Ethernet Cat5e |
Data Transmission Rate |
100 Mbit/s |
Product Sub Family |
RJ45 |
---|---|
Type of Contact / Gender |
Male |
Connector Design |
Straight |
Attachment Type |
Plug |
Number of Pins |
8 (4 terminated) |
Coding |
RJ45 |
Mating Cycles |
≤ 750 |
Ambient Temperature (Operation)* |
- 40 °C - + 70 °C |
Protection Degree / IP Rating** |
IP20 |
Contact Base Material |
P / CuSN |
Contact Plating |
Au |
Contact Bearer Material |
Polycarbonate |
Contact Bearer Color |
Clear |
Molded Body Material |
Elastomer Polyolefin |
Molded Body Color |
Black |
Cable Number |
YM57530-Y |
---|---|
Conductor Size |
24 AWG |
Number of Wires |
2 Pair (bonded twisted pairs) |
Minimal Bending Radius (Fixed Inst) |
|
Minimal Bending Radius (Flexible Inst) |
|
Cycles (Bending) |
|
Cycles (Torsion) |
˃ 3 M @ ± 360 °/1 m |
Cable Jacket Material |
TPE |
Cable Jacket Color |
Yellow |
Cable Diameter D |
ø 7.62 mm |
Wire Insulation Material |
Polyolefin |
Insulated Wire Diameter |
ø 1.02 ± 0.05 mm |
Overall Shield (Cable) |
TC Braid 65% |
Foil shield |
Al Foil 100% |
Ambient Temperature (Fixed Installation) |
- 40 °C - + 75 °C |
Ambient Temperature (Flex Installation) |
- 25 °C - + 75 °C |
Ambient Temperature (Drag Chain Inst) |
- 25 °C - + 60 °C |
UL Cable Type |
AWM 20626, 80C 600 V |
Cable Characteristics |
NEMA WC-63.1 Category 5, ICEA 661, Category 5e Patch, TIA/EI-568-B.2, Category 5e, Indoor/Outdoor Yes, Oil Res |
Core Colors |
Bonded Twisted pairs: wh/or | wh/gn |
Product Sub Family, Side 2 |
RJ45 |
---|---|
Type of Contact / Gender, Side 2 |
Male |
Connector Design, Side 2 |
Straight |
Attachment Type, Side 2 |
Plug |
Number of Pins, Side 2 |
8 (4 terminated) |
Coding, Side 2 |
RJ45 |
Mating Cycles, Side 2 |
≤ 750 |
Ambient Temperature (Operation), Side 2* |
- 40 °C - + 70 °C |
Protection Degree / IP Rating, Side 2** |
IP20 |
Contact Base Material, Side 2 |
P / CuSN |
Contact Plating, Side 2 |
Au |
Contact Bearer Material, Side 2 |
Polycarbonate |
Contact Bearer Color, Side 2 |
Clear |
Molded Body Material, Side 2 |
Elastomer Polyolefin |
Molded Body Color, Side 2 |
Black |
RoHS Compliant |
Yes |
---|
Oil Resistance |
Yes |
---|
Note Derating |
Notice derating |
---|
Update and Revision |
Revision Number: 0.16 Revision Date: 08-25-2022 |
---|
Item # | Item Description | Cable Length |
---|---|---|
900005171 | 0985 YM57530-Y 500/1M | 1 m |
900016191 | 0985 YM57530-Y 500/2M | 2 m |
900016366 | 0985 YM57530-Y 500/3M | 3 m |
900005172 | 0985 YM57530-Y 500/5M | 5 m |
900016179 | 0985 YM57530-Y 500/10M | 10 m |
900016180 | 0985 YM57530-Y 500/15M | 15 m |
900016181 | 0985 YM57530-Y 500/20M | 20 m |
900016182 | 0985 YM57530-Y 500/25M | 25 m |
900016183 | 0985 YM57530-Y 500/30M | 30 m |
900016184 | 0985 YM57530-Y 500/35M | 35 m |
900016185 | 0985 YM57530-Y 500/40M | 40 m |