Product Number: RKWT 3U-18
1/2"-20UNF-2B Sensor/Actuator Single-Ended Cordset: Female, angled, 3-pin, U-coded, yellow body, 230 V AC/DC, 4 A; PVC yellow cable, 3-wires, 0.38 mm²
1/2"-20UNF-2B Sensor/Actuator Single-Ended Cordset: Female, angled, 3-pin, U-coded, yellow body, 230 V AC/DC, 4 A; PVC yellow cable, 3-wires, 0.38 mm²
-
Availability:
-
Global inventory:
Specifications
Information
Face View
Pin 1 | Pin 2 | Pin 3 |
---|---|---|
green | red-black | red-white |
Product Family |
Sensor / Actuator Connectors |
---|---|
Product Sub Family |
1/2"-20UNF-2B |
Connector Type |
Cordset, single ended |
Type of Contact / Gender |
Female |
Connector Design |
Angled |
Number of Pins |
3 |
Coding |
U (1/2"-20UNF-2B) |
Shielding |
Unshielded |
Attachment Type |
Coupling Nut |
Rated Voltage |
250 V |
Rated Voltage (UL) |
250 V AC |
Rated Impulse Voltage |
2.5 kV |
Operating Voltage |
230 V AC/DC |
Rated Current* |
4 A |
Rated Current (UL)* |
4 A |
Contact Resistance |
≤ 10 mOhm |
Insulation Resistance |
˃ 10^9 Ohm |
Mating Cycles |
≤ 100 |
Ambient Temperature (Operation)* |
- 40 °C - + 90 °C |
Operating Temperature (UL) |
max. + 50 °C |
Protection Degree / IP Rating** |
IP65, IP67 |
Pollution Degree |
3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Overvoltage Category |
II acc. to DIN EN 60664-1 (VDE 0110-1) |
Materials
Contact Base Material |
CuSn |
---|---|
Contact Plating |
Cu/Au |
Contact Bearer Material |
TPU |
Contact Bearer Color |
Black |
Flammability Class (Contact Bearer) |
UL 94 HB |
Molded Body Material |
TPU |
Molded Body Color |
Yellow |
Flammability Class (Molded Body) |
UL 94 HB |
Attachment Material |
CuZn |
Attachment Plating |
Nickel-plated |
Gasket Material |
FKM |
Circuitry
Fastening Torque (Attachment) |
M 12x1: (50-60) Ncm, hand-tight |
---|
Cable Data
Cable Number |
018 |
---|---|
Conductor Size |
0.38 mm² |
Number of Wires |
3 |
Minimal Bending Radius (Fixed Inst) |
˃ 5 x D |
Minimal Bending Radius (Flexible Inst) |
˃ 10 x D |
Conductor material |
Cu |
Cable Jacket Material |
PVC class 43 |
Cable Jacket Color |
yellow |
Cable Diameter D |
ø 5.0 ± 0.2 mm |
Wire Insulation Material |
PVC class 43 |
Insulated Wire Diameter |
ø 1.50 mm |
Ambient Temperature (Fixed Installation) |
- 40 °C - + 90 °C |
Ambient Temperature (Flex Installation) |
+ 5 °C - + 90 °C |
UL Cable Type |
AWM: 2654 |
Flammability Class (Cable Jacket) |
DIN EN 60332-1-2, VDE 0482-332-1-2, IEC 60332-1-2, UL VW-1 |
Cable Characteristics |
LABS-free of lacquer wetting disturbing substances; Exclusion of silicone |
Approvals
UL-File |
E315587 |
---|---|
UL |
UL 2238; cURus |
Safety & Environmental Compliance
RoHS Compliant |
yes |
---|
Resistances
Oil Resistance |
Good chemical and oil resistance |
---|
Notes
Note Derating |
Notice derating |
---|---|
Protection Degree / IP Rating Note |
** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
Note |
Do not connect or disconnect under load. |
Product Characteristics |
Very good vibration and shock resistance |
Information
Note Derating |
Notice derating |
---|---|
Protection Degree / IP Rating Note |
** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
Note |
Do not connect or disconnect under load. |
Product Characteristics |
Very good vibration and shock resistance |
Part Numbers
Item # | Item Description | Cable Length | Rated Current |
---|---|---|---|
11432 | RKWT 3U-18/10 M | 10 m | 4 A |
11433 | RKWT 3U-18/2 M | 2 m | 4 A |
11434 | RKWT 3U-18/5 M | 5 m | 4 A |