RSMF 8

M8 Standard Sensor/Actuator Receptacle Connector: Male, front mount, M8 Screw - mating side, stranded wires - connecting side, 8-pin, A-coded, unshielded, metallic grey housing, 30 V AC/DC, 1.5 A

RSMF 8
M8 Standard Sensor/Actuator Receptacle Connector: Male, front mount, M8 Screw - mating side, stranded wires - connecting side, 8-pin, A-coded, unshielded, metallic grey housing, 30 V AC/DC, 1.5 A
Get Product Alerts

Specifications
Face View
Pin 1 Pin 2 Pin 3 Pin 4 Pin 5 Pin 6 Pin 7 Pin 8
white brown green yellow grey pink blue red

Product Family

Sensor / Actuator Connectors

Product Sub Family

M8 Standard

Mating Side

M8 Screw

Connecting Side

Stranded Wires

Connector Type

Receptacle

Type of Contact / Gender

Male

Connector Design

Front Mount

Number of Pins

8

Coding

A

Shielding

Unshielded

Attachment Type

Screw-Locking

Rated Voltage

30 V

Rated Voltage (UL)

30 V AC/DC

Rated Impulse Voltage

0.8 kV

Operating Voltage

30 V AC/DC

Rated Current*

1.5 A

Rated Current (UL)*

1 A

Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 100

Type of Connection

Solder

Thread Size

M8x0.5

Ambient Temperature (Operation)*

- 25 °C - + 85 °C

Operating Temperature (UL)

max. + 50 °C

Protection Degree / IP Rating**

IP67

Design Standard

IEC 61076-2-104

Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category

III acc. to DIN EN 60664-1 (VDE 0110-1)

Materials

Contact Base Material

CuZn

Contact Plating

Cu/Au

Contact Bearer Material

PA

Contact Bearer Color

Black

Flammability Class (Contact Bearer)

UL 94 V-0

Potted

Yes

Housing Material

CuZn

Housing Plating

Cu/Ni

Housing Color

Silver

Attachment Material

CuZn

Attachment Plating

Cu/Ni

O-Ring Material

FKM

Circuitry

Fastening Torque (Attachment)

M 8x1: 30 Ncm, hand-tight

Accessories to Order Separately

000-011-644 Mounting Nut M8

Cable Data

Cable Number

908 45

Conductor Size

0.154 mm²

Number of Wires

8

Conductor material

Cu

Wire Insulation Material

HDPE

Insulated Wire Diameter

ø 1.05 mm ± 0.05 mm

Ambient Temperature (Fixed Installation)

- 40 °C - + 90 °C

Ambient Temperature (Flex Installation)

- 20 °C - + 90 °C

UL Cable Type

AWM: 1926

Flammability Class (Cable Jacket)

DIN EN 60332-1-2, VDE 0482-332-1-2, IEC 60332-1-2, UL-VW1, CSA-FT1

Core Colors

blue, brown, white, grey, green, yellow, pink, red

Approvals

UL-File

E315587

UL

UL 2238; cURus

Safety & Environmental Compliance

RoHS Compliant

yes

Notes

Note Derating

* Notice derating

Protection Degree / IP Rating Note

* only if mounted and locked in combination with Hirschmann / Lumberg connector. On the installation side tightness has to be assured by taking proper measures.

Part Numbers
Item # Item Description Cable Length
934636115 RSMF 8/0,1 M 0.1 m
934637301 RSMF 8/0,2 M 0.2 m
91740 RSMF 8/0,5 M 0.5 m