Sensor/Actuator Double-Ended Cordset: Male straight A-coded translucent 3-pin M8 Standard connector to female straight A-coded translucent 4-pin M8 Standard connector, 30 V AC/DC, 4 A; PVC orange cable, 3-wires, 0.34 mm²
Pin 1 | Pin 3 | Pin 4 |
---|---|---|
brown | blue | black |
Pin 1 | Pin 2 | Pin 3 | Pin 4 |
---|---|---|---|
brown | n.c. | blue | black |
Product Family |
Sensor / Actuator Connectors |
---|---|
Connector Type |
Cordset, double ended |
Shielding |
Unshielded |
Rated Voltage |
30 V |
Rated Voltage (UL) |
30 V AC/DC |
Rated Impulse Voltage |
0.8 kV |
Operating Voltage |
30 V AC/DC |
Rated Current* |
4 A |
Rated Current (UL)* |
4 A |
Product Sub Family |
M8 Standard |
---|---|
Type of Contact / Gender |
Male |
Connector Design |
Straight |
Attachment Type |
Coupling Screw |
Number of Pins |
3 |
Coding |
A |
Contact Resistance |
≤ 10 mOhm |
Insulation Resistance |
˃ 10^9 Ohm |
Mating Cycles |
≤ 100 |
Ambient Temperature (Operation)* |
- 40 °C - + 90 °C |
Operating Temperature (UL) |
max. + 70 °C |
Protection Degree / IP Rating** |
IP65, IP67 |
Design Standard |
IEC 61076-2-104 |
Pollution Degree |
3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Overvoltage Category |
III acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material |
CuSn |
Contact Plating |
Cu/Au |
Contact Bearer Material |
TPU |
Contact Bearer Color |
Orange |
Flammability Class (Contact Bearer) |
UL 94 HB |
Molded Body Material |
TPU |
Molded Body Color |
Translucent |
Flammability Class (Molded Body) |
UL 94 HB |
Attachment Material |
CuZn |
Attachment Plating |
Nickel-plated |
Fastening Torque (Attachment) |
M 8x1: 30 Ncm, hand-tight |
Note |
Do not connect or disconnect under load. |
Cable Number |
006 |
---|---|
Conductor Size |
0.34 mm² |
Number of Wires |
3 |
Minimal Bending Radius (Fixed Inst) |
˃ 5 x D |
Minimal Bending Radius (Flexible Inst) |
˃ 10 x D |
Cycles (Bending) |
˃ 1 M |
Conductor material |
Cu |
Cable Jacket Material |
PVC |
Cable Jacket Color |
orange |
Cable Diameter D |
ø 5.0 ± 0.2 mm |
Wire Insulation Material |
PVC |
Insulated Wire Diameter |
ø 1.50 mm |
Ambient Temperature (Fixed Installation) |
- 40 °C - + 90 °C (UL: + 80 °C) |
Ambient Temperature (Flex Installation) |
+ 5 °C - + 90 °C (UL: + 80 °C) |
Ambient Temperature (Drag Chain Inst) |
+ 5 °C - + 60 °C |
UL Cable Type |
AWM: 2464 |
Flammability Class (Cable Jacket) |
DIN EN 60332-1-2, VDE 0482-332-1-2, IEC 60332-1-2, UL VW-1 |
Cable Characteristics |
Free of lacquer wetting disturbing substances; Exclusion of silicone |
Product Sub Family, Side 2 |
M8 Standard |
---|---|
Type of Contact / Gender, Side 2 |
Female |
Connector Design, Side 2 |
Straight |
Attachment Type, Side 2 |
Coupling Nut |
Number of Pins, Side 2 |
4 |
Coding, Side 2 |
A |
Contact Resistance, Side 2 |
≤ 10 mOhm |
Insulation Resistance, Side 2 |
˃ 10^9 Ohm |
Mating Cycles, Side 2 |
≤ 100 |
Ambient Temperature (Operation), Side 2* |
- 40 °C - + 90 °C |
Operating Temperature (UL), Side 2 |
max. + 70 °C |
Protection Degree / IP Rating, Side 2** |
IP65, IP67 |
Design Standard, Side 2 |
IEC 61076-2-104 |
Pollution Degree, Side 2 |
3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Overvoltage Category, Side 2 |
III acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material, Side 2 |
CuSn |
Contact Plating, Side 2 |
Cu/Au |
Contact Bearer Material, Side 2 |
TPU |
Contact Bearer Color, Side 2 |
Orange |
Flammability Class (Contact Bearer), Side 2 |
UL 94 HB |
Molded Body Material, Side 2 |
TPU |
Molded Body Color, Side 2 |
Translucent |
Flammability Class (Molded Body), Side 2 |
UL 94 HB |
Attachment Material, Side 2 |
CuZn |
Attachment Plating, Side 2 |
Nickel-plated |
O-Ring Material, Side 2 |
FKM, green |
Fastening Torque (Attachment), Side 2 |
M 8x1: 30 Ncm, hand-tight |
UL-File |
E315587 |
---|---|
UL |
UL 2238; cURus |
RoHS Compliant |
yes |
---|
Oil Resistance |
Good chemical and oil resistance |
---|
Protection Degree / IP Rating Note |
** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
---|---|
Note Derating |
Notice derating |
Item # | Item Description | Cable Length |
---|---|---|
107969 | RSMV 3-RKMV 4-06/2 M | 2 m |