Product Number: RST 3U-226
1/2"-20UNF-2B Sensor/Actuator Single-Ended Cordset: Male, straight, 3-pin, U-coded, yellow body, 230 V AC/DC, 4 A; PUR black cable, 3-wires, 0.50 mm²
1/2"-20UNF-2B Sensor/Actuator Single-Ended Cordset: Male, straight, 3-pin, U-coded, yellow body, 230 V AC/DC, 4 A; PUR black cable, 3-wires, 0.50 mm²
-
Availability:
-
Global inventory:
Specifications
Information
Face View
Pin 1 | Pin 2 | Pin 3 |
---|---|---|
brown | blue | green-yellow |
Product Family |
Sensor / Actuator Connectors |
---|---|
Product Sub Family |
1/2"-20UNF-2B |
Connector Type |
Cordset, single ended |
Type of Contact / Gender |
Male |
Connector Design |
Straight |
Number of Pins |
3 |
Coding |
U (1/2"-20UNF-2B) |
Shielding |
Unshielded |
Attachment Type |
Coupling Screw |
Rated Voltage |
250 V |
Rated Impulse Voltage |
2.5 kV |
Operating Voltage |
230 V AC/DC |
Rated Current* |
4 A |
Contact Resistance |
≤ 10 mOhm |
Insulation Resistance |
˃ 10^9 Ohm |
Mating Cycles |
≤ 100 |
Ambient Temperature (Operation)* |
- 40 °C - + 90 °C |
Protection Degree / IP Rating** |
IP65, IP67, IP69K |
Pollution Degree |
3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Overvoltage Category |
II acc. to DIN EN 60664-1 (VDE 0110-1) |
Materials
Contact Base Material |
CuZn |
---|---|
Contact Plating |
Cu/Au |
Contact Bearer Material |
TPU-GF |
Contact Bearer Color |
Yellow |
Flammability Class (Contact Bearer) |
UL 94 HB |
Molded Body Material |
TPU |
Molded Body Color |
Yellow |
Flammability Class (Molded Body) |
UL 94 HB |
Attachment Material |
CuZn |
Attachment Plating |
Nickel-plated |
Circuitry
Fastening Torque (Attachment) |
M 12x1: (50-60) Ncm, hand-tight |
---|
Cable Data
Cable Number |
226 |
---|---|
Conductor Size |
0.5 mm² |
Number of Wires |
3 |
Minimal Bending Radius (Fixed Inst) |
˃ 5 x D |
Minimal Bending Radius (Flexible Inst) |
˃ 10 x D |
Cycles (Bending) |
˃ 5 M |
Cycles (Torsion) |
˃ 5 M @ ± 360 °/1 m |
Conductor material |
Cu |
Cable Jacket Material |
PUR |
Cable Jacket Color |
black |
Cable Diameter D |
ø 4.6 ± 0.20 mm |
Wire Insulation Material |
PP |
Insulated Wire Diameter |
ø 1.50 mm |
Ambient Temperature (Fixed Installation) |
- 50 °C - + 105 °C (UL: + 80 °C) |
Ambient Temperature (Flex Installation) |
- 25 °C - + 105 °C (UL: + 80 °C) |
Ambient Temperature (Drag Chain Inst) |
- 25 °C - + 60 °C |
UL Cable Type |
AWM: 20549 |
Flammability Class (Cable Jacket) |
DIN EN 50265-2-2, VDE 0482-265-2-2, IEC 60332-2-2, CSA FT2 |
Cable Characteristics |
Good microbes and hydrolysis resistance; Mainly plasticizer diffusion free; Exclusion of PVC and silicone; Coldness flexibility; Free of lacquer wetting disturbing substances |
Safety & Environmental Compliance
RoHS Compliant |
yes |
---|
Resistances
Halogenfree |
yes |
---|---|
Oil Resistance |
Good chemical and oil resistance |
Notes
Note Derating |
Notice derating |
---|---|
Protection Degree / IP Rating Note |
** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
Note |
Do not connect or disconnect under load. |
Information
Note Derating |
Notice derating |
---|---|
Protection Degree / IP Rating Note |
** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
Note |
Do not connect or disconnect under load. |
Part Numbers
Item # | Item Description | Cable Length | Rated Current |
---|---|---|---|
54921 | RST 3U-226/5 M | 5 m | 4 A |