M12 F&B (Wash-Down) Sensor/Actuator Single-Ended Cordset: Male, angled, 4-pin, A-coded, white body, 230 V AC/DC, 4 A; TPE orange cable, 3-wires, 0.25 mm²
Regions Available: Global
Pin 1 | Pin 3 | Pin 4 |
---|---|---|
brown | blue | black |
Product Family |
Sensor / Actuator Connectors |
---|---|
Product Sub Family |
M12 F&B (Wash-Down) |
Connector Type |
Cordset, single ended |
Type of Contact / Gender |
Male |
Connector Design |
Angled |
Number of Pins |
4 |
Coding |
A |
Shielding |
Unshielded |
Attachment Type |
Coupling Screw |
Rated Voltage |
250 V |
Rated Voltage (UL) |
30 V AC/DC |
Rated Impulse Voltage |
2.5 kV |
Operating Voltage |
230 V AC/DC |
Rated Current* |
4 A |
Rated Current (UL)* |
4 A |
Contact Resistance |
≤ 10 mOhm |
Insulation Resistance |
˃ 10^9 Ohm |
Mating Cycles |
≤ 100 |
Ambient Temperature (Operation)* |
- 40 °C - + 105 °C |
Operating Temperature (UL) |
max. + 65 °C |
Protection Degree / IP Rating** |
IP65, IP67, IP68 (1 m / 24 h), IP69K |
Design Standard |
IEC 61076-2-101 |
Pollution Degree |
3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Overvoltage Category |
II acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material |
CuSn |
---|---|
Contact Plating |
Cu/Au |
Contact Bearer Material |
PP-GF |
Contact Bearer Color |
White |
Flammability Class (Contact Bearer) |
UL 94 HB |
Molded Body Material |
PP-GF |
Molded Body Color |
White |
Flammability Class (Molded Body) |
UL 94 HB |
Attachment Material |
Stainless Steel |
Fastening Torque (Attachment) |
M 12x1: (50-60) Ncm, hand-tight |
---|
Cable Number |
520 |
---|---|
Conductor Size |
0.25 mm² |
Number of Wires |
3 |
Minimal Bending Radius (Fixed Inst) |
˃ 5 x D |
Minimal Bending Radius (Flexible Inst) |
˃ 10 x D |
Cycles (Bending) |
˃ 2 M |
Conductor material |
Cu |
Cable Jacket Material |
TPE-V-compound, flame retardent |
Cable Jacket Color |
orange |
Cable Diameter D |
ø 4.3 ± 0.20 mm |
Wire Insulation Material |
PP |
Insulated Wire Diameter |
ø 1.25 mm |
Ambient Temperature (Fixed Installation) |
- 40 °C - + 90 °C |
Ambient Temperature (Flex Installation) |
- 25 °C - + 90 °C |
Ambient Temperature (Drag Chain Inst) |
- 25 °C - + 60 °C |
UL Cable Type |
AWM: 21484 |
Flammability Class (Cable Jacket) |
UL horizontal flame test, flame-retardant |
Cable Characteristics |
Free of silicone; Free of FCKW; Free offcadmium and lead; Microbe and hydrolysis resistant |
UL-File |
E315587 |
---|---|
UL |
UL 2238; cURus |
RoHS Compliant |
yes |
---|
ECOLAB |
Yes |
---|---|
Oil Resistance |
Good chemical and oil resistance |
Note Derating |
Notice derating |
---|---|
Protection Degree / IP Rating Note |
** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
Note |
Do not connect or disconnect under load. |
Item # | Item Description | Cable Length | Rated Current |
---|---|---|---|
934736001 | WRSWT 3-520/2 M | 2 m | 4 A |
934736002 | WRSWT 3-520/5 M | 5 m | 4 A |
934736003 | WRSWT 3-520/10 M | 10 m | 4 A |
934736004 | WRSWT 3-520/15 M | 15 m | 4 A |
934736005 | WRSWT 3-520/20 M | 20 m | 4 A |
934736006 | WRSWT 3-520/25 M | 25 m | 4 A |